Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Essentra Part Number Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 21,8959 - R 33,8194 Request the lead time here
5x20
Right Hand
Silver Zinc Plated
Steel
Coarse
5.0
20.0
R 2 651,1408 - R 3 534,7822 Request the lead time here
25x50
Left Hand
Stainless Steel
303 Stainless Steel
Fine
25.0
50.0
R 1 574,9888 - R 2 099,8405 Request the lead time here
35x54
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
R 37,7216 - R 57,8832 Request the lead time here
5x20
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
20.0
R 20,1615 - R 31,0011 Request the lead time here
6x12
Left Hand
Silver Zinc Plated
Steel
Coarse
6.0
12.0
R 4 643,2361 - R 6 190,9092 Request the lead time here
50x96
Right Hand
Silver Zinc Plated
Steel
Fine
50.0
96.0
R 228,498 - R 351,6354 Request the lead time here
10x20
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
10.0
20.0
R 115,9833 - R 178,4192 Request the lead time here
14x56
Left Hand
Silver Zinc Plated
Steel
Coarse
14.0
56.0
R 1 061,8438 - R 1 415,6472 Request the lead time here
35x54
Left Hand
Silver Zinc Plated
Steel
Fine
35.0
54.0
R 50,5123 - R 77,6112 Request the lead time here
10x40
Left Hand
Silver Zinc Plated
Steel
Coarse
10.0
40.0
R 94,0874 - R 144,8165 Request the lead time here
12x48
Left Hand
Silver Zinc Plated
Steel
Coarse
12.0
48.0
R 31,0011 - R 47,694 Request the lead time here
10x20
Left Hand
Silver Zinc Plated
Steel
Coarse
10.0
20.0
R 51,1627 - R 78,6952 Request the lead time here
10x40
Left Hand
Silver Zinc Plated
Steel
Fine
10.0
40.0
R 37,2881 - R 57,2329 Request the lead time here
5x10
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
10.0
R 273,3738 - R 420,5751 Request the lead time here
20x40
Left Hand
Silver Zinc Plated
Steel
Coarse
20.0
40.0
R 618,2888 - R 951,0634 Request the lead time here
30x60
Left Hand
Silver Zinc Plated
Steel
Fine
30.0
60.0
R 45,0925 - R 69,3732 Request the lead time here
12x24
Left Hand
Silver Zinc Plated
Steel
Coarse
12.0
24.0
R 1 126,2308 - R 1 501,4965 Request the lead time here
28x56
Left Hand
Silver Zinc Plated
Steel
Fine
28.0
56.0
R 172,9994 - R 266,2197 Request the lead time here
16x32
Left Hand
Silver Zinc Plated
Steel
Fine
16.0
32.0
R 89,9683 - R 138,3128 Request the lead time here
12x24
Left Hand
Silver Zinc Plated
Steel
Fine
12.0
24.0
  • of 9
Clevis Joint 5x20 M5 36.0 Steel

20209360

Price Range
R 33,8194 - R 21,8959

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210915

Price Range
R 3 534,7822 - R 2 651,1408

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 35x54 M36 188.0 Steel

20209728

Price Range
R 2 099,8405 - R 1 574,9888

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 5x20 M5 36.0 Steel

20209858

Price Range
R 57,8832 - R 37,7216

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 6x12 M6 31.0 Steel

20209865

Price Range
R 31,0011 - R 20,1615

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 50x96 M4 265.0 Steel

20209810

Price Range
R 6 190,9092 - R 4 643,2361

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210410

Price Range
R 351,6354 - R 228,498

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 14x56 M14 101.0 Steel

20210021

Price Range
R 178,4192 - R 115,9833

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 35x54 M36 188.0 Steel

20210212

Price Range
R 1 415,6472 - R 1 061,8438

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 10x40 M10 72.0 Steel

20209940

Price Range
R 77,6112 - R 50,5123

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x48 M12 86.0 Steel

20209988

Price Range
R 144,8165 - R 94,0874

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 10x20 M10 52.0 Steel

20209926

Price Range
R 47,694 - R 31,0011

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 10x40 M10 72.0 Steel

20209957

Price Range
R 78,6952 - R 51,1627

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 5x10 M5 26.0 Steel

20209841

Price Range
R 57,2329 - R 37,2881

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 20x40 M20 105.0 Steel

20210106

Price Range
R 420,5751 - R 273,3738

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 30x60 M30 160.0 Steel

20210205

Price Range
R 951,0634 - R 618,2888

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 12x24 M12 62.0 Steel

20209964

Price Range
R 69,3732 - R 45,0925

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 28x56 M27 148.0 Steel

20210175

Price Range
R 1 501,4965 - R 1 126,2308

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 16x32 M16 83.0 Steel

20210052

Price Range
R 266,2197 - R 172,9994

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 12x24 M12 62.0 Steel

20209971

Price Range
R 138,3128 - R 89,9683

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0