Menu Search

Clevis Pins

In production

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Igumid G, Steel Series Code: SRR3454, SRR3453, SRR3450

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 l3 d1 tol. h11 Material l1 View
R 10,097 - R 15,6404 Request the lead time here
6.0
16.5
8.0
Steel
20.0
R 99,7819 - R 153,6325 Request the lead time here
17.5
40.5
20.0
Steel
46.0
R 21,7778 - R 33,4586 Request the lead time here
9.0
24.5
12.0
Steel
30.0
R 50,8809 - R 78,2021 Request the lead time here
6.0
16.5
8.0
303 Stainless Steel
20.0
R 9,3051 - R 14,4525 Request the lead time here
5.0
12.5
6.0
Steel
15.5
R 35,6364 - R 54,8405 Request the lead time here
4.0
10.5
5.0
303 Stainless Steel
13.0
R 47,5152 - R 73,0546 Request the lead time here
9.6
25.0
10.0
303 Stainless Steel
20.5
R 33,2606 - R 51,0788 Request the lead time here
10.0
27.5
14.0
Steel
33.0
R 80,1819 - R 123,3415 Request the lead time here
15.2
39.0
16.0
303 Stainless Steel
32.5
R 102,3556 - R 157,3941 Request the lead time here
18.0
50.5
25.0
Steel
57.0
R 37,6162 - R 57,8102 Request the lead time here
5.0
12.5
6.0
303 Stainless Steel
15.5
R 40,3879 - R 62,1657 Request the lead time here
7.6
20.0
8.0
303 Stainless Steel
16.5
R 4,1576 - R 6,5333 Request the lead time here
3.2
8.5
4.0
Steel
10.5
R 23,1637 - R 35,6364 Request the lead time here
3.2
8.5
4.0
303 Stainless Steel
10.5
R 32,8647 - R 50,4849 Request the lead time here
12.0
32.5
16.0
Steel
38.5
R 13,4626 - R 20,5899 Request the lead time here
8.0
20.5
10.0
Steel
25.0
R 59,9879 - R 92,2587 Request the lead time here
8.0
20.5
10.0
303 Stainless Steel
25.0
R 35,4384 - R 54,6425 Request the lead time here
5.7
17.0
6.0
303 Stainless Steel
12.2
R 58,998 - R 90,8728 Request the lead time here
11.5
30.0
12.0
303 Stainless Steel
24.5
R 34,6465 - R 53,2566 Request the lead time here
4.8
15.0
5.0
303 Stainless Steel
10.5
  • of 2
Clevis Pin 8.0 6.0 20.0 Zinc Plated Steel

20194710

Price Range
R 15,6404 - R 10,097

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 20.0 17.5 46.0 Zinc Plated Steel

20194758

Price Range
R 153,6325 - R 99,7819

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 12.0 9.0 30.0 Zinc Plated Steel

20194734

Price Range
R 33,4586 - R 21,7778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    9.0
  • d3
    17.0
  • l1
    30.0
  • l2
    24.5
Clevis Pin 8.0 6.0 20.0 303 Stainless Steel

20194802

Price Range
R 78,2021 - R 50,8809

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 6.0 5.0 15.5 Zinc Plated Steel

20194703

Price Range
R 14,4525 - R 9,3051

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 5.0 4.0 13.0 303 Stainless Steel

20194789

Price Range
R 54,8405 - R 35,6364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 10.0 9.6 20.5 303 Stainless Steel

20192532

Price Range
R 73,0546 - R 47,5152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    9.6
  • d3
    20.5
  • l1
    20.5
  • l2
    25.0
Clevis Pin 14.0 10.0 33.0 Zinc Plated Steel

20192372

Price Range
R 51,0788 - R 33,2606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2
    10.0
  • d3
    19.0
  • l1
    33.0
  • l2
    27.5
Clevis Pin 16.0 15.2 32.5 303 Stainless Steel

20192556

Price Range
R 123,3415 - R 80,1819

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    15.2
  • d3
    32.5
  • l1
    32.5
  • l2
    39.0
Clevis Pin 25.0 18.0 57.0 Zinc Plated Steel

20194765

Price Range
R 157,3941 - R 102,3556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5
Clevis Pin 6.0 5.0 15.5 303 Stainless Steel

20194796

Price Range
R 57,8102 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 8.0 7.6 16.5 303 Stainless Steel

20192525

Price Range
R 62,1657 - R 40,3879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    7.6
  • d3
    16.5
  • l1
    16.5
  • l2
    20.0
Clevis Pin 4.0 3.2 10.5 Zinc Plated Steel

20194680

Price Range
R 6,5333 - R 4,1576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 4.0 3.2 10.5 303 Stainless Steel

20194772

Price Range
R 35,6364 - R 23,1637

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 16.0 12.0 38.5 Zinc Plated Steel

20194741

Price Range
R 50,4849 - R 32,8647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 10.0 8.0 25.0 Zinc Plated Steel

20194727

Price Range
R 20,5899 - R 13,4626

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 10.0 8.0 25.0 303 Stainless Steel

20194819

Price Range
R 92,2587 - R 59,9879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 6.0 5.7 12.2 303 Stainless Steel

20192518

Price Range
R 54,6425 - R 35,4384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.7
  • d3
    12.2
  • l1
    12.2
  • l2
    17.0
Clevis Pin 12.0 11.5 24.5 303 Stainless Steel

20192549

Price Range
R 90,8728 - R 58,998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    11.5
  • d3
    24.5
  • l1
    24.5
  • l2
    30.0
Clevis Pin 5.0 4.8 10.5 303 Stainless Steel

20192501

Price Range
R 53,2566 - R 34,6465

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.8
  • d3
    10.5
  • l1
    10.5
  • l2
    15.0