Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
---|---|---|---|---|---|---|---|
R 112,2563 - R 226,9123 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 572,89 - R 1 236,7001 | 8 In stock - Delivery conditions may apply, visit our FAQs |
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
R 121,6034 - R 246,2358 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 92,4916 - R 234,0896 | Request the lead time here |
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
R 130,9053 - R 241,819 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 163,7259 - R 331,2589 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 572,89 - R 1 236,7001 | Request the lead time here |
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
||
R 1 022,2469 - R 2 070,3684 | Request the lead time here |
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
R 859,335 - R 1 855,0501 | Request the lead time here |
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
R 284,6509 - R 442,2307 | Request the lead time here |
|
Steel
|
|
2.047 in
52.0 mm
|
||
R 140,2525 - R 259,4861 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 121,6034 - R 246,2358 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 273,0876 - R 553,7545 | Request the lead time here |
Universal
|
ABS
|
4.681 in
118.9 mm
|
1.402 in
35.6 mm
|
||
Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.417 in
36.0 mm
|
0.886 in
22.5 mm
|
|||
R 115,7087 - R 237,4022 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 674,8494 - R 1 047,3304 | 18 In stock - Delivery conditions may apply, visit our FAQs |
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
R 311,1094 - R 608,9643 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
R 60,8694 - R 94,6856 | Request the lead time here |
Right Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
R 60,8694 - R 94,6856 | Request the lead time here |
Left Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
1.102 in
28.0 mm
|
||
R 23,4392 - R 36,4609 | Request the lead time here |
Right Handed
|
Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue