The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
---|---|---|---|---|---|---|---|
R 112,2563 - R 226,9123 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 572,89 - R 1 236,7001 | 8 In stock - Delivery conditions may apply, visit our FAQs |
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
R 121,6034 - R 246,2358 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 92,4916 - R 234,0896 | Request the lead time here |
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
R 130,9053 - R 241,819 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 163,7259 - R 331,2589 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 572,89 - R 1 236,7001 | Request the lead time here |
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
||
R 1 022,2469 - R 2 070,3684 | Request the lead time here |
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
R 859,335 - R 1 855,0501 | Request the lead time here |
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
R 284,6509 - R 442,2307 | Request the lead time here |
|
Steel
|
|
2.047 in
52.0 mm
|
||
R 140,2525 - R 259,4861 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 121,6034 - R 246,2358 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
R 273,0876 - R 553,7545 | Request the lead time here |
Universal
|
ABS
|
4.681 in
118.9 mm
|
1.402 in
35.6 mm
|
||
Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.417 in
36.0 mm
|
0.886 in
22.5 mm
|
|||
R 115,7087 - R 237,4022 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
R 674,8494 - R 1 047,3304 | 18 In stock - Delivery conditions may apply, visit our FAQs |
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
R 311,1094 - R 608,9643 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
R 60,8694 - R 94,6856 | Request the lead time here |
Right Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
R 60,8694 - R 94,6856 | Request the lead time here |
Left Handed
|
Stainless Steel
|
1.26 in
32.0 mm
|
1.102 in
28.0 mm
|
||
R 23,4392 - R 36,4609 | Request the lead time here |
Right Handed
|
Steel
|
1.26 in
32.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue