Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Height Free Height Material Inside Diameter View
R 0,9211 - R 1,226 Request the lead time here
0.9 mm
1.4 mm
Carbon Steel
8.2 mm
R 1,1414 - R 1,5193 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
R 1,1034 - R 1,4687 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
R 1,1034 - R 1,4687 Request the lead time here
0.9 mm
1.6 mm
Carbon Steel
12.2 mm
R 3,7072 - R 4,9343 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
10.2 mm
R 9,5954 - R 12,7715 Request the lead time here
1.8 mm
2.5 mm
Chrome Vanadium
12.2 mm
R 5,8701 - R 7,8131 Request the lead time here
1.6 mm
2.7 mm
Chrome Vanadium
14.2 mm
R 6,8093 - R 9,0632 Request the lead time here
2.3 mm
3.1 mm
Chrome Vanadium
20.4 mm
R 12,2081 - R 16,2491 Request the lead time here
2.9 mm
4.1 mm
Chrome Vanadium
18.3 mm
R 12,2081 - R 16,2491 Request the lead time here
2.9 mm
3.9 mm
Chrome Vanadium
25.4 mm
R 35,258 - R 42,6622 Request the lead time here
3.0 mm
4.7 mm
Chrome Vanadium
25.5 mm
R 0,9657 - R 1,2854 Request the lead time here
1.0 mm
1.4 mm
Carbon Steel
8.2 mm
R 1,2784 - R 1,7016 Request the lead time here
1.2 mm
1.7 mm
Carbon Steel
8.2 mm
10443347 R 1,4511 - R 1,9315 Request the lead time here
1.2 mm
2.0 mm
Carbon Steel
12.2 mm
R 3,1913 - R 4,2477 Request the lead time here
1.1 mm
1.9 mm
Carbon Steel
16.3 mm
R 11,8531 - R 15,7765 Request the lead time here
1.8 mm
2.8 mm
Chrome Vanadium
14.2 mm
R 14,086 - R 18,7485 Request the lead time here
3.4 mm
4.4 mm
Chrome Vanadium
18.3 mm
R 14,086 - R 18,7485 Request the lead time here
3.3 mm
4.1 mm
Chrome Vanadium
25.4 mm
10335208 R 0,7996 - R 0,9329 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
6.2 mm
R 0,85 - R 1,1314 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
8.2 mm
  • of 7
Disc Spring DIN 2093 8.2 mm 20.0 mm

10443064

Price Range
R 1,226 - R 0,9211

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    483.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

10443149

Price Range
R 1,5193 - R 1,1414

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

10443217

Price Range
R 1,4687 - R 1,1034

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    781.00 N
Spring Washer 12.2 mm 25.0 mm Carbon Steel

10629376

Price Range
R 1,4687 - R 1,1034

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    511.00 N
Disc Spring DIN 2093 10.2 mm 28.0 mm

10443330

Price Range
R 4,9343 - R 3,7072

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2313.00 N
Spring Washer 12.2 mm 34.0 mm Chrome Vanadium

10629352

Price Range
R 12,7715 - R 9,5954

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2312.00 N
Disc Spring DIN 2093 14.2 mm 40.0 mm

10437391

Price Range
R 7,8131 - R 5,8701

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.7 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1513.00 N
Disc Spring DIN 2093 20.4 mm 40.0 mm

10437346

Price Range
R 9,0632 - R 6,8093

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.1 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4844.00 N
Disc Spring DIN 2093 18.3 mm 50.0 mm

10443613

Price Range
R 16,2491 - R 12,2081

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7905.00 N
Disc Spring DIN 2093 25.4 mm 50.0 mm

10443682

Price Range
R 16,2491 - R 12,2081

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.9 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7700.00 N
Disc Spring DIN 2093 25.5 mm 60.0 mm

10443750

Price Range
R 42,6622 - R 35,258

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6936.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

10443071

Price Range
R 1,2854 - R 0,9657

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    639.00 N
Disc Spring DIN 2093 8.2 mm 23.0 mm

10443224

Price Range
R 1,7016 - R 1,2784

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1054.00 N
Disc Spring DIN 2093 12.2 mm 28.0 mm

10443347

Price Range
R 1,9315 - R 1,4511

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1077.00 N
Disc Spring DIN 2093 16.3 mm 32.0 mm

10443408

Price Range
R 4,2477 - R 3,1913

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    1.9 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    584.00 N
Disc Spring DIN 2093 14.2 mm 40.0 mm

10443514

Price Range
R 15,7765 - R 11,8531

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2163.00 N
Disc Spring DIN 2093 18.3 mm 50.0 mm

10422328

Price Range
R 18,7485 - R 14,086

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.4 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    11617.00 N
Disc Spring DIN 2093 25.4 mm 50.0 mm

10443699

Price Range
R 18,7485 - R 14,086

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    10175.00 N
Disc Spring DIN 2093 6.2 mm 13.0 mm

10335208

Price Range
R 0,9329 - R 0,7996

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    248.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

10442937

Price Range
R 1,1314 - R 0,85

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    542.00 N