Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20961824
20961824
| Quantity | Unit price |
|---|---|
| 50 - 99 | R 614,1188 |
| 100 + | R 552,707 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 355.0 mm |
|---|---|
| Overall Length | 13.976 in |
| Distance Between Fixing Holes | 215.0 mm |
| Distance Between Fixing Holes | 8.465 in |
| Compatible Screw Sizes (All) | M6 |
| Thickness | 1.339 in |
| Thickness | 34.0 mm |
| Finish | Zinc Plated |
| Full Material | Steel |
| Commodity Code | 8302490099 |
| Mounting Hole Diameter | 6.3 mm |
| Mounting Hole Diameter | 0.248 in |
| Mounting Orientation | Right Handed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue