Menu Search

Drawer Slides

In stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Closed Length Extended Length Overall Length Material Load Capacity Overall Width Overall Height View
R 454,8225 - R 976,4851 Request the lead time here
400.0 mm
681.0 mm
681.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
Request the lead time here
508.0 mm
889.0 mm
889.0 mm
Steel
37.2 kg
35.0 mm
12.7 mm
R 369,4616 - R 991,6899 Request the lead time here
450.0 mm
781.0 mm
781.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
Request the lead time here
610.0 mm
1072.0 mm
1072.0 mm
Steel
45.0 kg
35.0 mm
12.7 mm
Request the lead time here
350.0 mm
707.0 mm
707.0 mm
Steel
34.0 kg
26.3 mm
12.7 mm
Request the lead time here
500.0 mm
Stainless Steel
45.0 mm
12.7 mm
Request the lead time here
400.0 mm
695.0 mm
695.0 mm
Steel
45.0 kg
35.0 mm
12.7 mm
Request the lead time here
400.0 mm
806.0 mm
806.0 mm
Steel
31.8 kg
26.3 mm
12.7 mm
Request the lead time here
500.0 mm
1005.0 mm
1005.0 mm
Steel
28.6 kg
26.3 mm
12.7 mm
R 2 187,1679 - R 4 695,4632 Request the lead time here
457.0 mm
787.0 mm
787.0 mm
Steel
40.8 kg
35.0 mm
12.7 mm
Request the lead time here
350.0 mm
Steel
35.0 mm
12.7 mm
Request the lead time here
500.0 mm
876.0 mm
876.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
10282960 Request the lead time here
300.0 mm
Stainless Steel
45.0 mm
12.7 mm
Request the lead time here
550.0 mm
965.0 mm
965.0 mm
Steel
34.0 kg
35.0 mm
12.7 mm
R 550,4081 - R 679,5149 Request the lead time here
330.0 mm
Steel
R 664,7513 - R 738,6082 Request the lead time here
450.0 mm
Galvanised Steel
R 708,7304 - R 874,9734 Request the lead time here
462.0 mm
Steel
R 1 798,3408 - R 1 998,1622 Request the lead time here
400.0 mm
Steel
R 625,992 - R 695,551 Request the lead time here
400.0 mm
Galvanised Steel
R 2 093,366 - R 2 325,9608 Request the lead time here
450.0 mm
Steel
  • of 3
Drawer Slide 681.0 mm 35.0 mm Steel

10148198

Price Range
R 976,4851 - R 454,8225

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    681.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    681.0 mm
Drawer Slide 889.0 mm 35.0 mm Steel

10148273


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    508.0 mm
  • Extended Length
    889.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    889.0 mm
Drawer Slide 781.0 mm 35.0 mm Steel

10148204

Price Range
R 991,6899 - R 369,4616

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    450.0 mm
  • Extended Length
    781.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    781.0 mm
Drawer Slide 1072.0 mm 35.0 mm Steel

10283127


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    610.0 mm
  • Extended Length
    1072.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    1072.0 mm
Drawer Slide 707.0 mm 26.3 mm Steel

10148235


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    350.0 mm
  • Extended Length
    707.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    707.0 mm
Drawer Slide - Slide Travel Direction:One Way ; ; Overall Length - 500.0 mm | 19.685 in ; Overall Height:12.7 mm | 0.5 in

10283004


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    45.0 mm
  • Overall Length
    500.0 mm
  • Slide Travel
    500.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 695.0 mm 35.0 mm Steel

10283080


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    695.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    695.0 mm
Drawer Slide 806.0 mm 26.3 mm Steel

10148242


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    400.0 mm
  • Extended Length
    806.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    806.0 mm
Drawer Slide 1005.0 mm 26.3 mm Steel

10148259


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    500.0 mm
  • Extended Length
    1005.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    26.3 mm
  • Overall Length
    1005.0 mm
Drawer Slide 787.0 mm 35.0 mm Steel

10148266

Price Range
R 4 695,4632 - R 2 187,1679

Stock Levels
Request the lead time here
Attributes
  • Closed Length
    457.0 mm
  • Extended Length
    787.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    787.0 mm
Drawer Slide - Slide Travel Direction:One Way ; ; Overall Length - 350.0 mm | 13.78 in ; Overall Height:12.7 mm | 0.5 in

10283073


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    350.0 mm
  • Slide Travel
    255.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 876.0 mm 35.0 mm Steel

10148211


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    500.0 mm
  • Extended Length
    876.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    876.0 mm
Drawer Slide - Slide Travel Direction:One Way ; ; Overall Length - 300.0 mm | 11.811 in ; Overall Height:12.7 mm | 0.5 in

10282960


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.7 mm
  • Overall Width
    45.0 mm
  • Overall Length
    300.0 mm
  • Slide Travel
    300.0 mm
  • Slide Travel Direction
    One Way
Drawer Slide 965.0 mm 35.0 mm Steel

10148228


Stock Levels
Request the lead time here
Attributes
  • Closed Length
    550.0 mm
  • Extended Length
    965.0 mm
  • Overall Height
    12.7 mm
  • Overall Width
    35.0 mm
  • Overall Length
    965.0 mm
Drawer Slide 900.0 mm 35.8 mm Zinc Plated Steel

10584736

Price Range
R 679,5149 - R 550,4081

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    330.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 464.0 mm 45.4 mm Zinc Plated Steel

10584538

Price Range
R 738,6082 - R 664,7513

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 1200.0 mm 35.8 mm Zinc Plated Steel

10584767

Price Range
R 874,9734 - R 708,7304

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    462.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 408.0 mm 45.4 mm AISI 304 Stainless Steel

10584620

Price Range
R 1 998,1622 - R 1 798,3408

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 408.0 mm 45.4 mm Zinc Plated Steel

10584521

Price Range
R 695,551 - R 625,992

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 464.0 mm 45.4 mm AISI 304 Stainless Steel

10584637

Price Range
R 2 325,9608 - R 2 093,366

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890