Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Closed Length | Extended Length | Overall Length | Material | Load Capacity | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
15.748 in
400.0 mm
|
27.362 in
695.0 mm
|
27.362 in
695.0 mm
|
Steel
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
|
|
19.685 in
500.0 mm
|
Stainless Steel
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| R 2 187,1679 - R 4 695,4632 | Request the lead time here |
17.992 in
457.0 mm
|
30.984 in
787.0 mm
|
30.984 in
787.0 mm
|
Steel
|
40.8 kg
40.8 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Request the lead time here |
15.748 in
400.0 mm
|
31.732 in
806.0 mm
|
31.732 in
806.0 mm
|
Steel
|
31.8 kg
31.8 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| R 454,8225 - R 976,4851 | Request the lead time here |
15.748 in
400.0 mm
|
26.811 in
681.0 mm
|
26.811 in
681.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Request the lead time here |
20 in
508.0 mm
|
35 in
889.0 mm
|
35 in
889.0 mm
|
Steel
|
37.2 kg
37.2 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 10282960 | Request the lead time here |
|
|
11.811 in
300.0 mm
|
Stainless Steel
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
||
| Request the lead time here |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Steel
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
13.78 in
350.0 mm
|
27.835 in
707.0 mm
|
27.835 in
707.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| R 369,4616 - R 991,6899 | Request the lead time here |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Steel
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Request the lead time here |
|
|
13.78 in
350.0 mm
|
Steel
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
24.016 in
610.0 mm
|
42.205 in
1072.0 mm
|
42.205 in
1072.0 mm
|
Steel
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| R 545,1882 - R 605,7618 | Request the lead time here |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 1 525,6363 - R 1 695,1515 | Request the lead time here |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| R 677,2166 - R 836,0713 | Request the lead time here |
|
16.339 in
415.0 mm
|
|
Steel
|
|
|
|
||
| R 501,5727 - R 557,303 | Request the lead time here |
|
10.039 in
255.0 mm
|
|
Steel
|
|
|
|
||
| R 1 659,9889 - R 1 844,4365 | Request the lead time here |
|
13.78 in
350.0 mm
|
|
Steel
|
|
|
|
||
| R 2 093,366 - R 2 325,9608 | Request the lead time here |
|
17.717 in
450.0 mm
|
|
Steel