Menu Search

Drawer Slides

In stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Closed Length Extended Length Overall Length Material Load Capacity Overall Width Overall Height View
R 664,7513 - R 738,6082 Request the lead time here
450.0 mm
Galvanised Steel
R 414,4843 - R 460,541 Request the lead time here
215.0 mm
Steel
R 2 625,6344 - R 2 917,3745 Request the lead time here
550.0 mm
Steel
R 1 659,9889 - R 1 844,4365 Request the lead time here
350.0 mm
Steel
R 677,2166 - R 836,0713 Request the lead time here
415.0 mm
Steel
R 625,992 - R 695,551 Request the lead time here
400.0 mm
Galvanised Steel
R 2 093,366 - R 2 325,9608 Request the lead time here
450.0 mm
Steel
R 2 364,9018 - R 2 627,673 7 In stock - Delivery conditions may apply, visit our FAQs
500.0 mm
Steel
R 956,9588 - R 1 063,2774 Request the lead time here
650.0 mm
Galvanised Steel
R 450,5298 - R 500,5858 Request the lead time here
300.0 mm
Galvanised Steel
R 1 050,916 - R 1 167,6743 Request the lead time here
700.0 mm
Galvanised Steel
R 1 321,2702 - R 1 468,0882 Request the lead time here
250.0 mm
Steel
R 817,8927 - R 908,7726 Request the lead time here
550.0 mm
Galvanised Steel
R 855,9509 - R 951,0507 Request the lead time here
600.0 mm
Galvanised Steel
R 394,1633 - R 437,9607 Request the lead time here
168.0 mm
Steel
R 573,7546 - R 708,3279 Request the lead time here
375.0 mm
Steel
R 501,5727 - R 557,303 Request the lead time here
255.0 mm
Steel
R 428,4429 - R 476,0448 Request the lead time here
250.0 mm
Galvanised Steel
R 545,1882 - R 605,7618 Request the lead time here
350.0 mm
Galvanised Steel
R 1 525,6363 - R 1 695,1515 Request the lead time here
300.0 mm
Steel
  • of 3
Drawer Slide 464.0 mm 45.4 mm Zinc Plated Steel

10584538

Price Range
R 738,6082 - R 664,7513

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 600.0 mm 35.8 mm Zinc Plated Steel

10584705

Price Range
R 460,541 - R 414,4843

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    215.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 553.0 mm 45.4 mm AISI 304 Stainless Steel

10584651

Price Range
R 2 917,3745 - R 2 625,6344

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    550.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 360.0 mm 45.4 mm AISI 304 Stainless Steel

10584613

Price Range
R 1 844,4365 - R 1 659,9889

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    350.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 1100.0 mm 35.8 mm Zinc Plated Steel

10584750

Price Range
R 836,0713 - R 677,2166

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    415.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 408.0 mm 45.4 mm Zinc Plated Steel

10584521

Price Range
R 695,551 - R 625,992

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    400.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 464.0 mm 45.4 mm AISI 304 Stainless Steel

10584637

Price Range
R 2 325,9608 - R 2 093,366

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    450.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 510.0 mm 45.4 mm AISI 304 Stainless Steel

10584644

Price Range
R 2 627,673 - R 2 364,9018

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Extended Length
    500.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090
Drawer Slide 650.0 mm 45.4 mm Zinc Plated Steel

10584576

Price Range
R 1 063,2774 - R 956,9588

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    650.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 305.0 mm 45.4 mm Zinc Plated Steel

10584507

Price Range
R 500,5858 - R 450,5298

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    300.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 700.0 mm 45.4 mm Zinc Plated Steel

10584583

Price Range
R 1 167,6743 - R 1 050,916

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    700.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 245.0 mm 45.4 mm AISI 304 Stainless Steel

10584590

Price Range
R 1 468,0882 - R 1 321,2702

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    250.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
Drawer Slide 553.0 mm 45.4 mm Zinc Plated Steel

10584552

Price Range
R 908,7726 - R 817,8927

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    550.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 603.0 mm 45.4 mm Zinc Plated Steel

10584569

Price Range
R 951,0507 - R 855,9509

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    600.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 500.0 mm 35.8 mm Zinc Plated Steel

10584699

Price Range
R 437,9607 - R 394,1633

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    168.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 1000.0 mm 35.8 mm Zinc Plated Steel

10584743

Price Range
R 708,3279 - R 573,7546

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    375.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Drawer Slide 700.0 mm 35.8 mm Zinc Plated Steel

10584712

Price Range
R 557,303 - R 501,5727

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    255.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 245.0 mm 45.4 mm Zinc Plated Steel

10584491

Price Range
R 476,0448 - R 428,4429

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    250.0 mm
  • Full Material
    Steel
  • Commodity Code
    7318190090
Drawer Slide 360.0 mm 45.4 mm Zinc Plated Steel

10584514

Price Range
R 605,7618 - R 545,1882

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    350.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302420090
Drawer Slide 305.0 mm 45.4 mm AISI 304 Stainless Steel

10584606

Price Range
R 1 695,1515 - R 1 525,6363

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    300.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7318190090