Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
65 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
Request the lead time here
15.5 mm
Natural
Silicone
52.0 mm
12.0 mm
Request the lead time here
12.0 mm
Natural
Silicone
52.0 mm
9.0 mm
Request the lead time here
6.0 mm
Natural
Silicone
52.0 mm
3.0 mm
R 22,2947 - R 22,2947 Request the lead time here
20.5 mm
Black
EPDM
49.0 mm
32.0 mm
1
R 14,1922 - R 14,1922 Request the lead time here
17.0 mm
Black
EPDM
40.0 mm
23.0 mm
1
R 3,8905 - R 9,6296 Request the lead time here
18.8 mm
Yellow
PVC
25.0 mm
3
R 1,6761 - R 3,9138 Request the lead time here
7.5 mm
Yellow
PVC
13.0 mm
3
R 3,4138 - R 7,9965 Request the lead time here
15.3 mm
Yellow
PVC
25.0 mm
3
R 4,5825 - R 10,7559 Request the lead time here
23.8 mm
Yellow
PVC
25.0 mm
3
R 1,8453 - R 4,5614 Request the lead time here
9.7 mm
Yellow
PVC
13.0 mm
3
R 1,5131 - R 3,559 Request the lead time here
6.1 mm
Yellow
PVC
13.0 mm
3
R 3,9212 - R 12,2687 Request the lead time here
20.0 mm
Yellow
PVC
25.0 mm
3
R 2,7372 - R 6,3634 Request the lead time here
11.1 mm
Yellow
PVC
25.0 mm
3
R 8,8882 - R 12,4435 Request the lead time here
9.0 mm
Natural
Silicone
52.0 mm
6.0 mm
2
R 1,5838 - R 3,7223 6750 In stock - Delivery conditions may apply, visit our FAQs
7.7 mm
Yellow
PVC
13.0 mm
3
R 3,6444 - R 8,616 Request the lead time here
20.6 mm
Yellow
PVC
13.0 mm
3
R 3,5675 - R 8,3907 Request the lead time here
18.8 mm
Yellow
PVC
13.0 mm
3
R 4,9669 - R 11,6569 Request the lead time here
25.1 mm
Yellow
PVC
25.0 mm
3
R 3,0293 - R 7,0955 Request the lead time here
13.2 mm
Yellow
PVC
25.0 mm
3
10240755 R 3,769 - R 3,9443 Request the lead time here
Black
Silicone
  • of 4
Easy Pull Masking Caps 15.5 mm 52.0 mm Natural Silicone

20014957


Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • d1
    12.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

20014964


Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • d1
    9.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 6.0 mm 52.0 mm Natural Silicone

20014971


Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • d1
    3.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 32.0 mm 49.0 mm Black EPDM

20088347

Price Range
R 22,2947 - R 22,2947

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • d1
    32.0 mm
  • h
    49.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 23.0 mm 40.0 mm Black EPDM

10582756

Price Range
R 14,1922 - R 14,1922

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • d1
    23.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Cap 18.8 mm 25.0 mm Yellow PVC

10020524

Price Range
R 9,6296 - R 3,8905

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 7.5 mm 13.0 mm Yellow PVC

10020333

Price Range
R 3,9138 - R 1,6761

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 15.3 mm 25.0 mm Yellow PVC

10020487

Price Range
R 7,9965 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • d
    15.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 23.8 mm 25.0 mm Yellow PVC

10020562

Price Range
R 10,7559 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 9.7 mm 13.0 mm Yellow PVC

10020388

Price Range
R 4,5614 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • d
    9.7 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 6.1 mm 13.0 mm Yellow PVC

10162934

Price Range
R 3,559 - R 1,5131

Stock Levels
Request the lead time here
Attributes
  • d
    6.1 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 20.0 mm 25.0 mm Yellow PVC

10020531

Price Range
R 12,2687 - R 3,9212

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 11.1 mm 25.0 mm Yellow PVC

10020401

Price Range
R 6,3634 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Caps 9.0 mm 52.0 mm Natural Silicone

10272374

Price Range
R 12,4435 - R 8,8882

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • d1
    6.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Cap 7.7 mm 13.0 mm Yellow PVC

10020340

Price Range
R 3,7223 - R 1,5838

Stock Levels
6750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 20.6 mm 13.0 mm Yellow PVC

10020548

Price Range
R 8,616 - R 3,6444

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 18.8 mm 13.0 mm Yellow PVC

10020517

Price Range
R 8,3907 - R 3,5675

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 25.1 mm 25.0 mm Yellow PVC

10020579

Price Range
R 11,6569 - R 4,9669

Stock Levels
Request the lead time here
Attributes
  • d
    25.1 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 13.2 mm 25.0 mm Yellow PVC

10020456

Price Range
R 7,0955 - R 3,0293

Stock Levels
Request the lead time here
Attributes
  • d
    13.2 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 0.031 in Black Silicone

10240755

Price Range
R 3,9443 - R 3,769

Stock Levels
Request the lead time here
Attributes
  • A
    6.3 mm
  • B
    10.0 mm
  • C
    0.8 mm
  • Maximum Temperature
    316 °C
  • Colour
    Black