Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.61 in
15.5 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.472 in
12.0 mm
|
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.354 in
9.0 mm
|
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.118 in
3.0 mm
|
|
|||
| R 22,2947 - R 22,2947 | Request the lead time here |
0.807 in
20.5 mm
|
Black
|
EPDM
|
1.929 in
49.0 mm
|
1.26 in
32.0 mm
|
1
|
||
| R 14,1922 - R 14,1922 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
EPDM
|
1.575 in
40.0 mm
|
0.906 in
23.0 mm
|
1
|
||
| R 3,8905 - R 9,6296 | Request the lead time here |
0.74 in
18.8 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 1,6761 - R 3,9138 | Request the lead time here |
0.295 in
7.5 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 3,4138 - R 7,9965 | Request the lead time here |
0.602 in
15.3 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 4,5825 - R 10,7559 | Request the lead time here |
0.937 in
23.8 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 1,8453 - R 4,5614 | Request the lead time here |
0.382 in
9.7 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 1,5131 - R 3,559 | Request the lead time here |
0.24 in
6.1 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 3,9212 - R 12,2687 | Request the lead time here |
0.787 in
20.0 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 2,7372 - R 6,3634 | Request the lead time here |
0.437 in
11.1 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 8,8882 - R 12,4435 | Request the lead time here |
0.354 in
9.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.236 in
6.0 mm
|
2
|
||
| R 1,5838 - R 3,7223 | 6750 In stock - Delivery conditions may apply, visit our FAQs |
0.303 in
7.7 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 3,6444 - R 8,616 | Request the lead time here |
0.811 in
20.6 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 3,5675 - R 8,3907 | Request the lead time here |
0.74 in
18.8 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| R 4,9669 - R 11,6569 | Request the lead time here |
0.988 in
25.1 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| R 3,0293 - R 7,0955 | Request the lead time here |
0.52 in
13.2 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| 10240755 | R 3,769 - R 3,9443 | Request the lead time here |
|
Black
|
Silicone