Menu Search

End Tips

In stock

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 3
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Colour h d1 Full Material Type View
R 1,4624 - R 3,666 1000 In stock - Delivery conditions may apply, visit our FAQs
11.0 mm
Black
17.0 mm
7.6 mm
Polyvinyl Chloride
R 1,1625 - R 2,8776 Request the lead time here
5.5 mm
Black
9.7 mm
3.0 mm
TPE/TPV
3
R 0,7042 - R 1,7682 Request the lead time here
5.6 mm
Black
6.6 mm
2.4 mm
Polyvinyl Chloride
R 1,876 - R 4,6627 Request the lead time here
9.8 mm
Black
18.0 mm
7.0 mm
TPE/TPV
3
10089477 R 1,9529 - R 2,979 Request the lead time here
8.7 mm
Black
15.5 mm
6.3 mm
TPE/TPV
3
R 0,8042 - R 1,9034 Request the lead time here
White
13.0 mm
4.0 mm
Polyvinyl Chloride
1
R 1,2917 - R 3,0691 Request the lead time here
11.1 mm
White
13.3 mm
9.5 mm
Polyvinyl Chloride
R 1,2086 - R 2,8663 Request the lead time here
8.7 mm
White
15.5 mm
6.3 mm
Polyvinyl Chloride
R 1,1932 - R 3,0071 Request the lead time here
9.8 mm
White
18.0 mm
7.0 mm
Polyvinyl Chloride
R 1,1932 - R 3,0071 Request the lead time here
9.8 mm
Black
18.0 mm
7.0 mm
Polyvinyl Chloride
R 1,9266 - R 2,7481 Request the lead time here
Black
13.0 mm
6.0 mm
Polyvinyl Chloride
1
R 1,0395 - R 2,4553 Request the lead time here
9.5 mm
Black
13.2 mm
7.9 mm
Polyvinyl Chloride
R 2,2605 - R 5,6257 Request the lead time here
10.5 mm
Black
24.2 mm
8.0 mm
TPE/TPV
3
R 1,1871 - R 2,9846 4356 In stock - Delivery conditions may apply, visit our FAQs
8.5 mm
Black
11.0 mm
6.0 mm
Polyvinyl Chloride
R 1,7376 - R 2,6692 Request the lead time here
9.5 mm
Black
13.2 mm
7.9 mm
TPE/TPV
3
R 1,507 - R 2,4158 Request the lead time here
6.3 mm
Black
13.4 mm
4.0 mm
TPE/TPV
3
R 0,9165 - R 2,0892 Request the lead time here
Black
14.0 mm
4.8 mm
Polyvinyl Chloride
1
R 0,8042 - R 1,8245 Request the lead time here
Black
13.0 mm
4.0 mm
Polyvinyl Chloride
1
R 1,0779 - R 2,7762 Request the lead time here
Black
10.0 mm
6.0 mm
Polyvinyl Chloride
1
R 1,2086 - R 3,0409 6940 In stock - Delivery conditions may apply, visit our FAQs
8.7 mm
Black
15.5 mm
6.3 mm
Polyvinyl Chloride
  • of 4
End Tip 7.6 mm 17.0 mm PVC Black

10070161

Price Range
R 3,666 - R 1,4624

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    11.0 mm
  • d1
    7.6 mm
  • h
    17.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 3.0 mm 9.7 mm TPE/TPV - PIR Black

10074350

Price Range
R 2,8776 - R 1,1625

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.0 mm
  • h
    9.7 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 2.4 mm 6.6 mm PVC Black

10071052

Price Range
R 1,7682 - R 0,7042

Stock Levels
Request the lead time here
Attributes
  • D
    5.6 mm
  • d1
    2.4 mm
  • h
    6.6 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 7.0 mm 18.0 mm TPE/TPV - PIR Black

10090336

Price Range
R 4,6627 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • D
    9.8 mm
  • d1
    7.0 mm
  • h
    18.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 6.3 mm 15.5 mm TPE Black

10089477

Price Range
R 2,979 - R 1,9529

Stock Levels
Request the lead time here
Attributes
  • D
    8.7 mm
  • d1
    6.3 mm
  • h
    15.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 4.0 mm 13.0 mm PVC White

10154670

Price Range
R 1,9034 - R 0,8042

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 9.5 mm 13.3 mm PVC White

10104460

Price Range
R 3,0691 - R 1,2917

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • d1
    9.5 mm
  • h
    13.3 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 6.3 mm 15.5 mm PVC White

10104453

Price Range
R 2,8663 - R 1,2086

Stock Levels
Request the lead time here
Attributes
  • D
    8.7 mm
  • d1
    6.3 mm
  • h
    15.5 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 7.0 mm 18.0 mm PVC White

10072493

Price Range
R 3,0071 - R 1,1932

Stock Levels
Request the lead time here
Attributes
  • D
    9.8 mm
  • d1
    7.0 mm
  • h
    18.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 7.0 mm 18.0 mm PVC Black

10087343

Price Range
R 3,0071 - R 1,1932

Stock Levels
Request the lead time here
Attributes
  • D
    9.8 mm
  • d1
    7.0 mm
  • h
    18.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 6.0 mm 13.0 mm PVC Black

10154656

Price Range
R 2,7481 - R 1,9266

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 7.9 mm 13.2 mm PVC Black

10104477

Price Range
R 2,4553 - R 1,0395

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • d1
    7.9 mm
  • h
    13.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 8.0 mm 24.2 mm TPE Black

10089484

Price Range
R 5,6257 - R 2,2605

Stock Levels
Request the lead time here
Attributes
  • D
    10.5 mm
  • d1
    8.0 mm
  • h
    24.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 6.0 mm 11.0 mm PVC Black

10093313

Price Range
R 2,9846 - R 1,1871

Stock Levels
4356 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    8.5 mm
  • d1
    6.0 mm
  • h
    11.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 7.9 mm 13.2 mm TPE/TPV - PIR Black

10090299

Price Range
R 2,6692 - R 1,7376

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • d1
    7.9 mm
  • h
    13.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 4.0 mm 13.4 mm TPE Black

10089453

Price Range
R 2,4158 - R 1,507

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    4.0 mm
  • h
    13.4 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 4.8 mm 14.0 mm PVC Black

10006191

Price Range
R 2,0892 - R 0,9165

Stock Levels
Request the lead time here
Attributes
  • d1
    4.8 mm
  • h
    14.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 4.0 mm 13.0 mm PVC Black

10154632

Price Range
R 1,8245 - R 0,8042

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 6.0 mm 10.0 mm PVC Black

10154649

Price Range
R 2,7762 - R 1,0779

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 6.3 mm 15.5 mm PVC Black

10070932

Price Range
R 3,0409 - R 1,2086

Stock Levels
6940 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    8.7 mm
  • d1
    6.3 mm
  • h
    15.5 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride