Menu Search

End Tips

In stock

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Colour h d1 Full Material Type View
R 0,9271 - R 2,3519 Request the lead time here
White
13.0 mm
7.9 mm
Polyvinyl Chloride
1
R 0,8698 - R 2,1807 Request the lead time here
6.2 mm
Black
13.3 mm
4.0 mm
Polyvinyl Chloride
2
R 1,1699 - R 2,9482 5000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
White
20.3 mm
5.0 mm
Polyvinyl Chloride
2
R 1,3915 - R 3,434 Request the lead time here
6.3 mm
Black
12.2 mm
2.4 mm
TPE/TPV
3
R 1,3372 - R 3,3678 48 In stock - Delivery conditions may apply, visit our FAQs
10.5 mm
Black
24.2 mm
8.0 mm
Polyvinyl Chloride
2
R 0,6919 - R 1,7446 Request the lead time here
5.5 mm
Black
5.1 mm
3.2 mm
Polyvinyl Chloride
2
R 1,0568 - R 2,5065 Request the lead time here
White
10.0 mm
6.0 mm
Polyvinyl Chloride
1
R 0,8698 - R 2,1752 Request the lead time here
6.3 mm
Black
12.2 mm
2.7 mm
Polyvinyl Chloride
2
R 0,9889 - R 2,4899 Request the lead time here
7.0 mm
Black
14.2 mm
3.2 mm
Polyvinyl Chloride
2
R 1,108 - R 2,7439 500 In stock - Delivery conditions may apply, visit our FAQs
5.6 mm
Black
6.6 mm
2.4 mm
TPE/TPV
3
R 0,7296 - R 1,8384 Request the lead time here
5.5 mm
Black
9.7 mm
3.2 mm
Polyvinyl Chloride
2
Request the lead time here
White
13.0 mm
6.4 mm
Polyvinyl Chloride
1
R 0,8744 - R 2,1973 Request the lead time here
5.5 mm
White
9.2 mm
4.0 mm
Polyvinyl Chloride
2
R 0,9889 - R 2,3409 Request the lead time here
7.0 mm
White
14.2 mm
4.8 mm
Polyvinyl Chloride
2
R 0,6904 - R 1,6397 Request the lead time here
5.6 mm
White
6.6 mm
2.4 mm
Polyvinyl Chloride
2
R 1,4488 - R 3,5886 Request the lead time here
7.9 mm
Black
10.4 mm
6.4 mm
TPE/TPV
3
R 1,8888 - R 2,6942 Request the lead time here
Black
13.0 mm
6.0 mm
Polyvinyl Chloride
1
R 0,8985 - R 2,1255 Request the lead time here
White
13.0 mm
3.2 mm
Polyvinyl Chloride
1
R 0,7296 - R 1,7335 Request the lead time here
5.5 mm
White
9.7 mm
3.2 mm
Polyvinyl Chloride
2
R 1,4774 - R 2,3685 Request the lead time here
6.3 mm
Black
13.4 mm
4.0 mm
TPE/TPV
3
  • of 4
End Tip 7.9 mm 13.0 mm PVC White

10007594

Price Range
R 2,3519 - R 0,9271

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 4.0 mm 13.3 mm PVC Black

10084588

Price Range
R 2,1807 - R 0,8698

Stock Levels
Request the lead time here
Attributes
  • D
    6.2 mm
  • d1
    4.0 mm
  • h
    13.3 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 5.0 mm 20.3 mm PVC White

10087350

Price Range
R 2,9482 - R 1,1699

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    7.9 mm
  • d1
    5.0 mm
  • h
    20.3 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 12.2 mm TPE Black

10074404

Price Range
R 3,434 - R 1,3915

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    2.4 mm
  • h
    12.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 8.0 mm 24.2 mm PVC Black

10084595

Price Range
R 3,3678 - R 1,3372

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    10.5 mm
  • d1
    8.0 mm
  • h
    24.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 3.2 mm 5.1 mm PVC Black

10084571

Price Range
R 1,7446 - R 0,6919

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    5.1 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 6.0 mm 10.0 mm PVC White

10154687

Price Range
R 2,5065 - R 1,0568

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    10.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 2.7 mm 12.2 mm PVC Black

10082270

Price Range
R 2,1752 - R 0,8698

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    2.7 mm
  • h
    12.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 3.2 mm 14.2 mm PVC Black

10081785

Price Range
R 2,4899 - R 0,9889

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • d1
    3.2 mm
  • h
    14.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 6.6 mm TPE Black

10089408

Price Range
R 2,7439 - R 1,108

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    5.6 mm
  • d1
    2.4 mm
  • h
    6.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 3.2 mm 9.7 mm PVC Black

10082522

Price Range
R 1,8384 - R 0,7296

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    9.7 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 6.4 mm 13.0 mm PVC White

10007587


Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 4.0 mm 9.2 mm PVC White

10074374

Price Range
R 2,1973 - R 0,8744

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    4.0 mm
  • h
    9.2 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 4.8 mm 14.2 mm PVC White

10104200

Price Range
R 2,3409 - R 0,9889

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • d1
    4.8 mm
  • h
    14.2 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 6.6 mm PVC White

10104361

Price Range
R 1,6397 - R 0,6904

Stock Levels
Request the lead time here
Attributes
  • D
    5.6 mm
  • d1
    2.4 mm
  • h
    6.6 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 6.4 mm 10.4 mm TPE Black

10090275

Price Range
R 3,5886 - R 1,4488

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • d1
    6.4 mm
  • h
    10.4 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 6.0 mm 13.0 mm PVC Black

10154656

Price Range
R 2,6942 - R 1,8888

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 3.2 mm 13.0 mm PVC White

10154663

Price Range
R 2,1255 - R 0,8985

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 3.2 mm 9.7 mm PVC White

10105382

Price Range
R 1,7335 - R 0,7296

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    9.7 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 4.0 mm 13.4 mm TPE Black

10089453

Price Range
R 2,3685 - R 1,4774

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    4.0 mm
  • h
    13.4 mm
  • Colour
    Black
  • Full Material
    TPE/TPV