Menu Search

End Tips

In stock

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Colour h d1 Full Material Type View
R 1,5829 - R 3,9088 Request the lead time here
7.0 mm
Black
14.2 mm
4.8 mm
TPE/TPV
3
R 0,7884 - R 1,7888 Request the lead time here
Black
13.0 mm
4.0 mm
Polyvinyl Chloride
1
  • of 4
End Tip 4.8 mm 14.2 mm TPE Black

10089460

Price Range
R 3,9088 - R 1,5829

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • d1
    4.8 mm
  • h
    14.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 4.0 mm 13.0 mm PVC Black

10154632

Price Range
R 1,7888 - R 0,7884

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0 mm
  • h
    13.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss