Menu Search

Fan Filters

In stock

Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Fan Size View
10318553 R 45,9819 - R 70,9405 Request the lead time here
60.0 mm
R 157,6608 - R 190,7696 Request the lead time here
151.9 mm
R 88,1485 - R 88,1485 Request the lead time here
120.0 mm
R 27,9255 - R 34,8811 Request the lead time here
80.0 mm
R 28,2755 - R 35,3307 Request the lead time here
92.0 mm
R 19,6742 - R 27,6413 Request the lead time here
83.5 mm
R 51,314 - R 51,314 Request the lead time here
92.0 mm
R 106,3615 - R 415,1778 Request the lead time here
182.0 mm
R 18,1214 - R 32,9278 Request the lead time here
56.1 mm
R 62,569 - R 62,569 Request the lead time here
120.0 mm
R 37,7202 - R 47,5934 Request the lead time here
80.0 mm
R 27,3027 - R 71,7727 Request the lead time here
122.0 mm
R 33,2998 - R 33,2998 Request the lead time here
40.0 mm
R 70,5219 - R 70,5219 Request the lead time here
80.0 mm
R 78,0872 - R 78,0872 Request the lead time here
92.0 mm
R 17,8199 - R 32,4472 Request the lead time here
37.1 mm
R 21,2421 - R 26,8197 Request the lead time here
95.8 mm
R 34,106 - R 34,106 Request the lead time here
60.0 mm
R 49,3288 - R 55,0347 Request the lead time here
60.0 mm
R 30,1626 - R 37,7026 48 In stock - Delivery conditions may apply, visit our FAQs
120.0 mm
  • of 2
Fan Filter 60.0 mm Stainless Steel

10318553

Price Range
R 70,9405 - R 45,9819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    60.0 mm
  • Commodity Code
    7326909890
Fan Filter 151.9 mm Polyurethane Foam

10336090

Price Range
R 190,7696 - R 157,6608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    151.9 mm
  • Overall Height
    3.0 mm
Fan Filter 120.0 mm Aluminium;Stainless Steel

10314258

Price Range
R 88,1485 - R 88,1485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    120.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 80.0 mm Polyester

10317044

Price Range
R 34,8811 - R 27,9255

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    80.0 mm
  • Overall Width
    80.0 mm
Fan Filter 92.0 mm Polyester

10317051

Price Range
R 35,3307 - R 28,2755

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    92.0 mm
  • Overall Width
    92.0 mm
Fan Filter 83.5 mm Polyurethane Foam

10635629

Price Range
R 27,6413 - R 19,6742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    83.5 mm
  • Overall Height
    3.3 mm
Fan Filter 92.0 mm Stainless Steel

10318577

Price Range
R 51,314 - R 51,314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    92.0 mm
  • Commodity Code
    7326909890
Fan Filter 182.0 mm Aluminium;Stainless Steel

10336106

Price Range
R 415,1778 - R 106,3615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium;Stainless Steel
  • Fan Size
    182.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 56.1 mm Polyurethane Foam

10631348

Price Range
R 32,9278 - R 18,1214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    56.1 mm
  • Overall Height
    2.8 mm
Fan Filter 120.0 mm Stainless Steel

10318584

Price Range
R 62,569 - R 62,569

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    120.0 mm
  • Commodity Code
    7318190090
Fan Filter 80.0 mm Stainless Steel

10318560

Price Range
R 47,5934 - R 37,7202

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium EN AW 6101
  • Fan Size
    80.0 mm
  • Commodity Code
    7318190090
Fan Filter 122.0 mm Polyurethane Foam

10336083

Price Range
R 71,7727 - R 27,3027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    122.0 mm
  • Overall Height
    3.3 mm
Fan Filter 40.0 mm Polyester

10317020

Price Range
R 33,2998 - R 33,2998

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    40.0 mm
  • Mounting Hole Diameter
    4.1 mm
Fan Filter 80.0 mm Aluminium;Stainless Steel

10314272

Price Range
R 70,5219 - R 70,5219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    80.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 92.0 mm Aluminium;Stainless Steel

10314289

Price Range
R 78,0872 - R 78,0872

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    92.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 37.1 mm Polyurethane Foam

10644935

Price Range
R 32,4472 - R 17,8199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    37.1 mm
  • Overall Height
    3.3 mm
Fan Filter 95.8 mm Polyurethane Foam

10445624

Price Range
R 26,8197 - R 21,2421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    95.8 mm
  • Overall Height
    3.3 mm
Fan Filter 60.0 mm Polyester

10317037

Price Range
R 34,106 - R 34,106

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    60.0 mm
  • Mounting Hole Diameter
    50.1 mm
Fan Filter 60.0 mm Aluminium;Stainless Steel

10314265

Price Range
R 55,0347 - R 49,3288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    60.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 120.0 mm Polyester

10317068

Price Range
R 37,7026 - R 30,1626

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    White
  • Filter Material
    Polyester
  • Full Material
    Polyester
  • Fan Size
    120.0 mm
  • Overall Width
    120.0 mm