Menu Search

Ferrite Beads

In production

Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.

Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.

  • Ferrite Material: K5B RMS-303
  • Adhesive: RMS-301
  • Wire: RMS-306, RMS-307 and RMS-308
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Impedance 25 MHz Insert Diameter View
R 0,5345 - R 0,5939 Request the lead time here
2.8 mm
35 Ω
13 Ω
2.8 mm
R 0,6269 - R 0,6966 Request the lead time here
4.7 mm
79 Ω
49 Ω
3.5 mm
R 12,3179 - R 13,6866 Request the lead time here
10.0 mm
263 Ω
171 Ω
7.6 mm
R 2,3552 - R 2,6168 Request the lead time here
10.0 mm
460 Ω
390 Ω
0.85 mm
R 0,4616 - R 0,5128 Request the lead time here
1.3 mm
47 Ω
26 Ω
1.3 mm
R 0,5939 - R 0,6599 Request the lead time here
4.5 mm
76 Ω
47 Ω
3.5 mm
R 11,6853 - R 12,9837 Request the lead time here
8.0 mm
416 Ω
289 Ω
5.0 mm
R 16,3759 - R 18,1953 Request the lead time here
19.0 mm
55 Ω
30 Ω
19.0 mm
R 0,4858 - R 0,5398 Request the lead time here
1.4 mm
49 Ω
26 Ω
1.4 mm
R 0,8081 - R 0,8979 Request the lead time here
4.0 mm
51 Ω
32 Ω
2.5 mm
R 0,4616 - R 0,5128 Request the lead time here
1.4 mm
48 Ω
22 Ω
1.4 mm
R 15,284 - R 16,9823 Request the lead time here
10.2 mm
383 Ω
236 Ω
11.2 mm
10319550 R 0,881 - R 0,9789 Request the lead time here
7.5 mm
113 Ω
68 Ω
3.5 mm
R 0,8081 - R 0,8979 Request the lead time here
7.0 mm
89 Ω
56 Ω
2.5 mm
R 0,4616 - R 0,5128 Request the lead time here
1.5 mm
42 Ω
21 Ω
1.5 mm
R 15,4175 - R 17,1306 Request the lead time here
19.0 mm
77 Ω
35 Ω
19.0 mm
R 11,8988 - R 13,2209 Request the lead time here
13.7 mm
83 Ω
48 Ω
13.7 mm
R 14,5427 - R 16,1585 Request the lead time here
25.0 mm
63 Ω
23 Ω
25.0 mm
R 0,7789 - R 0,8655 Request the lead time here
4.7 mm
72 Ω
46 Ω
3.5 mm
R 60,2455 - R 66,9394 Request the lead time here
27.4 mm
106 Ω
55 Ω
27.4 mm
  • of 3
Toroid Ferrite 2.8 mm 2.5 mm 13 Ω 35 Ω RMS-303

10638811

Price Range
R 0,5939 - R 0,5345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    2.8 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    2.8 mm
Solder ferrite 3.5 mm 4.7 mm 4.7 mm 49 Ω 79 Ω K5B

10319543

Price Range
R 0,6966 - R 0,6269

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    4.7 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    3.5 mm
  • Overall Diameter
    4.7 mm
Ferrite Bead RMS-303 263 Ω 10.0 mm (L) Black

10628829

Price Range
R 13,6866 - R 12,3179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    K5B A5
  • Insert Length
    10.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    7.6 mm
Ferrite Bead RMS-303 460 Ω 10.0 mm (L) Black

10319567

Price Range
R 2,6168 - R 2,3552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    10.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    0.85 mm
  • Overall Diameter
    6.0 mm
Toroid Ferrite 1.3 mm 3.0 mm 26 Ω 47 Ω K5B

10629987

Price Range
R 0,5128 - R 0,4616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.3 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.3 mm
Solder ferrite 3.5 mm 4.5 mm 4.5 mm 47 Ω 76 Ω K5B

10434161

Price Range
R 0,6599 - R 0,5939

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    4.5 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    3.5 mm
  • Overall Diameter
    4.5 mm
Ferrite Bead RMS-303 416 Ω 8.0 mm (L) Black

10319963

Price Range
R 12,9837 - R 11,6853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    K5B A5
  • Insert Length
    8.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    5.0 mm
Toroid Ferrite 19.0 mm 8.0 mm 30 Ω 55 Ω RMS-303

10320471

Price Range
R 18,1953 - R 16,3759

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
Toroid Ferrite 1.4 mm 3.0 mm 26 Ω 49 Ω K5B

10638750

Price Range
R 0,5398 - R 0,4858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.4 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.4 mm
Solder ferrite 2.5 mm 4.0 mm 4.0 mm 32 Ω 51 Ω K5B

10434123

Price Range
R 0,8979 - R 0,8081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    4.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    2.5 mm
  • Overall Diameter
    4.0 mm
Toroid Ferrite 1.4 mm 3.0 mm 22 Ω 48 Ω K5B

10640692

Price Range
R 0,5128 - R 0,4616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.4 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.4 mm
Ferrite Bead RMS-303 383 Ω 10.2 mm (L) Black

10319970

Price Range
R 16,9823 - R 15,284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    K5B A5
  • Insert Length
    10.2 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    11.2 mm
Solder ferrite 3.5 mm 7.5 mm 7.5 mm 68 Ω 113 Ω K5B

10319550

Price Range
R 0,9789 - R 0,881

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    7.5 mm
  • Commodity Code
    8547900000
  • Insert Diameter
    3.5 mm
  • Overall Diameter
    7.5 mm
Solder ferrite 2.5 mm 7.0 mm 7.0 mm 56 Ω 89 Ω K5B

10641361

Price Range
R 0,8979 - R 0,8081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    7.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    2.5 mm
  • Overall Diameter
    7.0 mm
Toroid Ferrite 1.5 mm 3.0 mm 21 Ω 42 Ω K5B

10641255

Price Range
R 0,5128 - R 0,4616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    RMS-303
  • Insert Length
    1.5 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    1.5 mm
Toroid Ferrite 19.0 mm 7.0 mm 35 Ω 77 Ω RMS-303

10431955

Price Range
R 17,1306 - R 15,4175

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    19.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    19.0 mm
Toroid Ferrite 13.7 mm 12.7 mm 48 Ω 83 Ω RMS-303

10320334

Price Range
R 13,2209 - R 11,8988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    13.7 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    13.7 mm
Toroid Ferrite 25 mm 7.0 mm 23 Ω 63 Ω RMS-303

10431979

Price Range
R 16,1585 - R 14,5427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    25.0 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    25.0 mm
Solder ferrite 3.5 mm 4.7 mm 4.7 mm 46 Ω 72 Ω K5B

10434147

Price Range
R 0,8655 - R 0,7789

Stock Levels
Request the lead time here
Attributes
  • Full Material
    K5B RMS-303
  • Insert Length
    4.7 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    3.5 mm
  • Overall Diameter
    4.7 mm
Toroid Ferrite 27.4 mm 15.0 mm 55 Ω 106 Ω RMS-303

10320495

Price Range
R 66,9394 - R 60,2455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Length
    27.4 mm
  • Commodity Code
    8504901100
  • Insert Diameter
    27.4 mm