A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
---|---|---|---|---|---|---|
R 8,918 - R 9,9089 | Request the lead time here |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
R 4,3831 - R 4,8701 | Request the lead time here |
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
||
R 8,277 - R 9,1967 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
R 12,1415 - R 13,4906 | Request the lead time here |
1.122 in
28.5 mm
|
0.559 in
14.2 mm
|
0.248 in
6.3 mm
|
||
R 3,4921 - R 3,8801 | Request the lead time here |
0.386 in
9.8 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
R 4,0849 - R 4,5388 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
R 9,7426 - R 10,8252 | Request the lead time here |
1.102 in
28.0 mm
|
0.598 in
15.2 mm
|
0.315 in
8.0 mm
|
||
R 6,0732 - R 6,748 | Request the lead time here |
0.728 in
18.5 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
||
R 7,2606 - R 8,0674 | Request the lead time here |
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
R 1,636 - R 1,8176 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
R 7,915 - R 8,7943 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
R 4,187 - R 4,6523 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.335 in
8.5 mm
|
||
R 2,2494 - R 2,4992 | Request the lead time here |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
R 0,4827 - R 0,5363 | Request the lead time here |
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
0.047 in
1.2 mm
|
||
R 4,2148 - R 4,6832 | Request the lead time here |
0.768 in
19.5 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
R 16,4401 - R 18,2668 | Request the lead time here |
1.102 in
28.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
R 23,1177 - R 25,6862 | Request the lead time here |
1.378 in
35.0 mm
|
0.748 in
19.0 mm
|
0.228 in
5.8 mm
|
||
R 0,7871 - R 0,8746 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 in
0.8 mm
|
||
R 2,8158 - R 3,1287 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
R 28,4933 - R 31,6591 | Request the lead time here |
1.378 in
35.0 mm
|
0.748 in
19.0 mm
|
0.248 in
6.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue