Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Width Overall Diameter Inside Diameter View
R 10,3106 - R 11,4562 Request the lead time here
14.2 mm
18.6 mm
10.1 mm
R 0,6817 - R 0,7574 Request the lead time here
3.0 mm
5.0 mm
2.3 mm
R 1,9174 - R 2,1304 Request the lead time here
4.8 mm
9.5 mm
5.0 mm
R 38,097 - R 42,33 Request the lead time here
15.0 mm
17.0 mm
7.0 mm
R 3,9925 - R 4,4361 Request the lead time here
6.0 mm
17.5 mm
9.5 mm
R 2,5225 - R 2,8028 Request the lead time here
8.0 mm
9.0 mm
5.0 mm
R 3,1159 - R 3,462 Request the lead time here
5.0 mm
14.0 mm
9.0 mm
R 6,0375 - R 6,7084 Request the lead time here
12.0 mm
16.0 mm
8.0 mm
R 3,8949 - R 4,3276 Request the lead time here
5.0 mm
17.5 mm
10.0 mm
R 1,1808 - R 1,312 Request the lead time here
5.5 mm
6.0 mm
3.0 mm
R 67,7306 - R 75,2562 Request the lead time here
31.0 mm
30.7 mm
13.0 mm
R 30,2631 - R 33,6255 Request the lead time here
18.0 mm
20.0 mm
9.5 mm
R 32,6066 - R 36,2296 Request the lead time here
31.5 mm
28.0 mm
11.5 mm
R 4,0962 - R 4,5514 Request the lead time here
7.0 mm
17.5 mm
9.5 mm
R 13,6523 - R 15,1693 Request the lead time here
10.0 mm
20.0 mm
10.0 mm
R 2,5318 - R 2,8131 Request the lead time here
6.2 mm
7.6 mm
5.2 mm
R 1,6878 - R 1,8753 Request the lead time here
4.0 mm
8.0 mm
4.0 mm
R 18,759 - R 20,8434 Request the lead time here
28.5 mm
17.5 mm
9.5 mm
R 0,7789 - R 0,8655 Request the lead time here
8.0 mm
3.5 mm
1.0 mm
R 0,4868 - R 0,541 Request the lead time here
4.0 mm
3.5 mm
1.5 mm
  • of 11
Toroid Ferrite 10.1 mm 18.6 mm 14.2 mm 70 Ω 119 Ω K5B

10638880

Price Range
R 11,4562 - R 10,3106

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.1 mm
  • Overall Diameter
    18.6 mm
  • Width
    14.2 mm
  • Material
    K5B
Toroid Ferrite 2.3 mm 5.0 mm 3.0 mm 19 Ω 39 Ω K5B

10638859

Price Range
R 0,7574 - R 0,6817

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    2.3 mm
  • Overall Diameter
    5.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 9.5 mm 4.8 mm 22 Ω 47 Ω K5B

10630006

Price Range
R 2,1304 - R 1,9174

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    4.8 mm
  • Material
    K5B
Ferrite with Casing 7.0 mm 17.0 mm 15.0 mm 115 Ω 180 Ω K5B

10318751

Price Range
R 42,33 - R 38,097

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    17.0 mm
  • Width
    15.0 mm
  • Material
    K5B
Toroid Ferrite 9.5 mm 17.5 mm 6.0 mm 31 Ω 53 Ω K5B

10320228

Price Range
R 4,4361 - R 3,9925

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 9.0 mm 8.0 mm 38 Ω 64 Ω K5B

10320532

Price Range
R 2,8028 - R 2,5225

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.0 mm
  • Width
    8.0 mm
  • Material
    K5B
Toroid Ferrite 9.0 mm 14.0 mm 5.0 mm 19 Ω 37 Ω K5B

10320143

Price Range
R 3,462 - R 3,1159

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    14.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 8.0 mm 16.0 mm 12.0 mm 59 Ω 95 Ω K5B

10629918

Price Range
R 6,7084 - R 6,0375

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 17.5 mm 5.0 mm 22 Ω 44 Ω K5B

10641286

Price Range
R 4,3276 - R 3,8949

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    17.5 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 3.0 mm 6.0 mm 5.5 mm 31 Ω 51 Ω K5B

10320518

Price Range
R 1,312 - R 1,1808

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    6.0 mm
  • Width
    5.5 mm
  • Material
    K5B
Ferrite with Casing 13.0 mm 30.7 mm 31.0 mm 140 Ω 225 Ω K5B

10318881

Price Range
R 75,2562 - R 67,7306

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    30.7 mm
  • Width
    31.0 mm
  • Material
    K5B
Ferrite with Casing 9.5 mm 20.0 mm 18.0 mm 120 Ω 190 Ω K5B

10318812

Price Range
R 33,6255 - R 30,2631

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    20.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Ferrite with Casing 11.5 mm 28.0 mm 31.5 mm 70 Ω 140 Ω K5B

10318867

Price Range
R 36,2296 - R 32,6066

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    11.5 mm
  • Overall Diameter
    28.0 mm
  • Width
    31.5 mm
  • Material
    K5B
Toroid Ferrite 9.5 mm 17.5 mm 7.0 mm 30 Ω 54 Ω K5B

10320235

Price Range
R 4,5514 - R 4,0962

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    7.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 20.0 mm 10.0 mm 50 Ω 82 Ω K5B

10320273

Price Range
R 15,1693 - R 13,6523

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Toroid Ferrite 5.2 mm 7.6 mm 6.2 mm 21 Ω 40 Ω K5B

10640708

Price Range
R 2,8131 - R 2,5318

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.2 mm
  • Overall Diameter
    7.6 mm
  • Width
    6.2 mm
  • Material
    K5B
Toroid Ferrite 4.0 mm 8.0 mm 4.0 mm 23 Ω 46 Ω K5B

10433706

Price Range
R 1,8753 - R 1,6878

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    4.0 mm
  • Material
    K5B
Split Ferrite 9.5 mm 17.5 mm 28.5 mm 98 Ω 160 Ω K5B

10421451

Price Range
R 20,8434 - R 18,759

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 1.0 mm 3.5 mm 8.0 mm 78 Ω 111 Ω K5B

10434024

Price Range
R 0,8655 - R 0,7789

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.0 mm
  • Overall Diameter
    3.5 mm
  • Width
    8.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.5 mm 3.5 mm 4.0 mm 25 Ω 43 Ω K5B

10638965

Price Range
R 0,541 - R 0,4868

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    3.5 mm
  • Width
    4.0 mm
  • Material
    K5B