Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Width Overall Diameter Inside Diameter View
R 4,187 - R 4,6523 Request the lead time here
12.0 mm
12.0 mm
8.5 mm
R 11,0381 - R 12,2645 Request the lead time here
23.5 mm
14.2 mm
7.0 mm
10319116 R 15,5082 - R 17,2314 Request the lead time here
28.5 mm
15.6 mm
6.9 mm
R 14,3734 - R 15,9704 Request the lead time here
28.0 mm
16.0 mm
9.0 mm
R 16,4401 - R 18,2668 Request the lead time here
28.0 mm
18.0 mm
10.0 mm
R 5,0745 - R 5,6384 Request the lead time here
15.0 mm
12.0 mm
8.5 mm
R 12,8143 - R 14,2381 Request the lead time here
28.5 mm
14.2 mm
7.0 mm
R 9,3887 - R 10,4319 Request the lead time here
16.0 mm
15.8 mm
7.9 mm
R 10,6953 - R 11,8837 Request the lead time here
28.5 mm
16.0 mm
9.0 mm
R 2,4344 - R 2,7048 Request the lead time here
6.0 mm
10.0 mm
3.0 mm
R 4,3877 - R 4,8752 Request the lead time here
9.0 mm
11.0 mm
5.0 mm
R 1,462 - R 1,6245 Request the lead time here
11.0 mm
5.0 mm
1.5 mm
R 1,8248 - R 2,0275 Request the lead time here
12.7 mm
6.3 mm
3.3 mm
R 4,2272 - R 4,697 Request the lead time here
15.0 mm
11.8 mm
7.3 mm
R 0,5842 - R 0,6491 Request the lead time here
7.0 mm
3.5 mm
1.2 mm
R 0,7871 - R 0,8746 Request the lead time here
3.5 mm
3.5 mm
0.8 mm
R 0,8275 - R 0,9195 Request the lead time here
6.3 mm
4.8 mm
2.2 mm
R 2,0244 - R 2,2494 Request the lead time here
10.0 mm
6.0 mm
4.0 mm
R 2,3534 - R 2,6149 Request the lead time here
10.0 mm
8.0 mm
4.0 mm
R 0,8275 - R 0,9195 Request the lead time here
5.0 mm
5.0 mm
2.3 mm
  • of 11
Cylindrical Ferrite 8.5 mm 12.0 mm 12.0 mm 39 Ω 75 Ω K5B

10640920

Price Range
R 4,6523 - R 4,187

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.5 mm
  • Overall Diameter
    12.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 14.2 mm 23.5 mm 127 Ω 204 Ω K5B

10319055

Price Range
R 12,2645 - R 11,0381

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    23.5 mm
  • Material
    K5B
Cylindrical Ferrite 6.9 mm 15.6 mm 28.5 mm 164 Ω 258 Ω K5B

10319116

Price Range
R 17,2314 - R 15,5082

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.9 mm
  • Overall Diameter
    15.6 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 28.0 mm 104 Ω 178 Ω K5B

10319161

Price Range
R 15,9704 - R 14,3734

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 18.0 mm 28.0 mm 124 Ω 209 Ω K5B

10319222

Price Range
R 18,2668 - R 16,4401

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    18.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 8.5 mm 12.0 mm 15.0 mm 45 Ω 85 Ω K5B

10319000

Price Range
R 5,6384 - R 5,0745

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.5 mm
  • Overall Diameter
    12.0 mm
  • Width
    15.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 14.2 mm 28.5 mm 143 Ω 243 Ω K5B

10319062

Price Range
R 14,2381 - R 12,8143

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 7.9 mm 15.8 mm 16.0 mm 84 Ω 132 Ω K5B

10432129

Price Range
R 10,4319 - R 9,3887

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.9 mm
  • Overall Diameter
    15.8 mm
  • Width
    16.0 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 28.5 mm 105 Ω 195 Ω K5B

10319178

Price Range
R 11,8837 - R 10,6953

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.5 mm
  • Material
    K5B
Toroid Ferrite 3.0 mm 10.0 mm 6.0 mm 50 Ω 82 Ω K5B

10436103

Price Range
R 2,7048 - R 2,4344

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 11.0 mm 9.0 mm 60 Ω 107 Ω K5B

10320068

Price Range
R 4,8752 - R 4,3877

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Width
    9.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.5 mm 5.0 mm 11.0 mm 84 Ω 119 Ω K5B

10641491

Price Range
R 1,6245 - R 1,462

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    5.0 mm
  • Width
    11.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.3 mm 6.3 mm 12.7 mm 55 Ω 80 Ω K5B

10319420

Price Range
R 2,0275 - R 1,8248

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.3 mm
  • Overall Diameter
    6.3 mm
  • Width
    12.7 mm
  • Material
    K5B
Cylindrical Ferrite 7.3 mm 11.8 mm 15.0 mm 61 Ω 109 Ω K5B

10641392

Price Range
R 4,697 - R 4,2272

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.3 mm
  • Overall Diameter
    11.8 mm
  • Width
    15.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.2 mm 3.5 mm 7.0 mm 54 Ω 84 Ω K5B

10434192

Price Range
R 0,6491 - R 0,5842

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.2 mm
  • Overall Diameter
    3.5 mm
  • Width
    7.0 mm
  • Material
    K5B
Cylindrical Ferrite 0.8 mm 3.5 mm 3.5 mm 37 Ω 62 Ω K5B

10630044

Price Range
R 0,8746 - R 0,7871

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    0.8 mm
  • Overall Diameter
    3.5 mm
  • Width
    3.5 mm
  • Material
    K5B
Cylindrical Ferrite 2.2 mm 4.8 mm 6.3 mm 43 Ω 80 Ω K5B

10319406

Price Range
R 0,9195 - R 0,8275

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.2 mm
  • Overall Diameter
    4.8 mm
  • Width
    6.3 mm
  • Material
    K5B
Cylindrical Ferrite 4.0 mm 6.0 mm 10.0 mm 27 Ω 48 Ω K5B

10640890

Price Range
R 2,2494 - R 2,0244

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    6.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.0 mm 8.0 mm 10.0 mm 48 Ω 71 Ω K5B

10640906

Price Range
R 2,6149 - R 2,3534

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 2.3 mm 5.0 mm 5.0 mm 30 Ω 55 Ω K5B

10319413

Price Range
R 0,9195 - R 0,8275

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.3 mm
  • Overall Diameter
    5.0 mm
  • Width
    5.0 mm
  • Material
    K5B