Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Width Overall Diameter Inside Diameter View
R 33,5046 - R 37,2273 Request the lead time here
33.0 mm
29.0 mm
15.0 mm
R 2,5225 - R 2,8028 Request the lead time here
8.0 mm
9.0 mm
5.0 mm
R 2,606 - R 2,8956 Request the lead time here
6.0 mm
12.0 mm
7.0 mm
R 6,7583 - R 7,5091 Request the lead time here
5.0 mm
20.0 mm
10.0 mm
R 3,1159 - R 3,4622 Request the lead time here
5.0 mm
14.0 mm
8.0 mm
R 1,3619 - R 1,5133 Request the lead time here
6.0 mm
6.5 mm
4.3 mm
R 30,2631 - R 33,6255 Request the lead time here
18.0 mm
20.0 mm
9.5 mm
R 13,6523 - R 15,1693 Request the lead time here
10.0 mm
20.0 mm
10.0 mm
R 6,0375 - R 6,7084 Request the lead time here
12.0 mm
16.0 mm
8.0 mm
R 6,0123 - R 6,6802 Request the lead time here
12.0 mm
16.0 mm
9.0 mm
R 6,7187 - R 7,4652 Request the lead time here
15.0 mm
16.0 mm
12.0 mm
R 67,7306 - R 75,2562 Request the lead time here
31.0 mm
30.7 mm
13.0 mm
R 3,8949 - R 4,3276 Request the lead time here
5.0 mm
17.5 mm
10.0 mm
R 1,8056 - R 2,0061 Request the lead time here
5.0 mm
9.5 mm
5.0 mm
R 8,4071 - R 9,3412 Request the lead time here
10.0 mm
19.0 mm
10.0 mm
R 8,5406 - R 9,4897 Request the lead time here
13.0 mm
17.5 mm
9.5 mm
R 10,3106 - R 11,4562 Request the lead time here
14.2 mm
18.6 mm
10.1 mm
R 1,1792 - R 1,3102 Request the lead time here
4.0 mm
6.0 mm
3.0 mm
R 0,6817 - R 0,7574 Request the lead time here
3.0 mm
5.0 mm
2.3 mm
R 30,0794 - R 33,4215 Request the lead time here
28.5 mm
24.5 mm
10.2 mm
  • of 11
Ferrite with Casing 15.0 mm 29.0 mm 33.0 mm 45 Ω 100 Ω K5B

10318874

Price Range
R 37,2273 - R 33,5046

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    15.0 mm
  • Overall Diameter
    29.0 mm
  • Width
    33.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 9.0 mm 8.0 mm 38 Ω 64 Ω K5B

10320532

Price Range
R 2,8028 - R 2,5225

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.0 mm
  • Width
    8.0 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 12.0 mm 6.0 mm 28 Ω 48 Ω K5B

10320082

Price Range
R 2,8956 - R 2,606

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    12.0 mm
  • Width
    6.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 20.0 mm 5.0 mm 28 Ω 68 Ω K5B

10433614

Price Range
R 7,5091 - R 6,7583

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 8.0 mm 14.0 mm 5.0 mm 26 Ω 50 Ω K5B

10433546

Price Range
R 3,4622 - R 3,1159

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 4.3 mm 6.5 mm 6.0 mm 21 Ω 42 Ω K5B

10320525

Price Range
R 1,5133 - R 1,3619

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    6.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Ferrite with Casing 9.5 mm 20.0 mm 18.0 mm 120 Ω 190 Ω K5B

10318812

Price Range
R 33,6255 - R 30,2631

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    20.0 mm
  • Width
    18.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 20.0 mm 10.0 mm 50 Ω 82 Ω K5B

10320273

Price Range
R 15,1693 - R 13,6523

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    20.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Toroid Ferrite 8.0 mm 16.0 mm 12.0 mm 59 Ω 95 Ω K5B

10629918

Price Range
R 6,7084 - R 6,0375

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Toroid Ferrite 9.0 mm 16.0 mm 12.0 mm 55 Ω 87 Ω K5B

10320181

Price Range
R 6,6802 - R 6,0123

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    12.0 mm
  • Material
    K5B
Toroid Ferrite 12.0 mm 16.0 mm 15.0 mm 33 Ω 58 Ω K5B

10607046

Price Range
R 7,4652 - R 6,7187

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    15.0 mm
  • Material
    K5B
Ferrite with Casing 13.0 mm 30.7 mm 31.0 mm 140 Ω 225 Ω K5B

10318881

Price Range
R 75,2562 - R 67,7306

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    30.7 mm
  • Width
    31.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 17.5 mm 5.0 mm 22 Ω 44 Ω K5B

10641286

Price Range
R 4,3276 - R 3,8949

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    17.5 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 5.0 mm 9.5 mm 5.0 mm 26 Ω 49 Ω K5B

10433577

Price Range
R 2,0061 - R 1,8056

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    9.5 mm
  • Width
    5.0 mm
  • Material
    K5B
Toroid Ferrite 10.0 mm 19.0 mm 10.0 mm 54 Ω 102 Ω K5B

10629932

Price Range
R 9,3412 - R 8,4071

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    19.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Toroid Ferrite 9.5 mm 17.5 mm 13.0 mm 59 Ω 95 Ω K5B

10320211

Price Range
R 9,4897 - R 8,5406

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    13.0 mm
  • Material
    K5B
Toroid Ferrite 10.1 mm 18.6 mm 14.2 mm 70 Ω 119 Ω K5B

10638880

Price Range
R 11,4562 - R 10,3106

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    10.1 mm
  • Overall Diameter
    18.6 mm
  • Width
    14.2 mm
  • Material
    K5B
Toroid Ferrite 3.0 mm 6.0 mm 4.0 mm 24 Ω 44 Ω K5B

10433713

Price Range
R 1,3102 - R 1,1792

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    6.0 mm
  • Width
    4.0 mm
  • Material
    K5B
Toroid Ferrite 2.3 mm 5.0 mm 3.0 mm 19 Ω 39 Ω K5B

10638859

Price Range
R 0,7574 - R 0,6817

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    2.3 mm
  • Overall Diameter
    5.0 mm
  • Width
    3.0 mm
  • Material
    K5B
Ferrite with Casing 10.2 mm 24.5 mm 28.5 mm 270 Ω 560 Ω K5B

10318836

Price Range
R 33,4215 - R 30,0794

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    10.2 mm
  • Overall Diameter
    24.5 mm
  • Width
    28.5 mm
  • Material
    K5B