Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Width Overall Diameter Inside Diameter View
R 5,461 - R 6,0678 Request the lead time here
20.0 mm
11.0 mm
5.0 mm
R 5,1733 - R 5,7481 Request the lead time here
16.0 mm
11.0 mm
5.0 mm
R 15,2432 - R 16,9369 Request the lead time here
28.0 mm
16.0 mm
7.0 mm
R 4,3831 - R 4,8701 Request the lead time here
12.5 mm
12.5 mm
8.0 mm
R 8,0982 - R 8,998 Request the lead time here
19.0 mm
14.9 mm
6.9 mm
R 8,277 - R 9,1967 Request the lead time here
20.0 mm
16.0 mm
7.0 mm
R 2,4811 - R 2,7568 Request the lead time here
10.0 mm
10.0 mm
6.0 mm
R 5,1737 - R 5,7485 Request the lead time here
20.0 mm
12.0 mm
7.3 mm
R 9,7426 - R 10,8252 Request the lead time here
28.0 mm
15.2 mm
8.0 mm
R 6,3077 - R 7,0085 Request the lead time here
25.0 mm
10.5 mm
5.5 mm
R 5,9106 - R 6,5673 Request the lead time here
20.0 mm
10.5 mm
5.5 mm
R 4,0849 - R 4,5388 Request the lead time here
14.0 mm
10.0 mm
6.0 mm
R 11,6857 - R 12,9841 Request the lead time here
25.4 mm
17.0 mm
8.7 mm
R 13,4776 - R 14,975 144 In stock - Delivery conditions may apply, visit our FAQs
28.5 mm
17.5 mm
10.7 mm
R 2,2494 - R 2,4992 Request the lead time here
5.0 mm
10.0 mm
7.0 mm
R 2,632 - R 2,9245 Request the lead time here
15.8 mm
6.3 mm
3.3 mm
R 2,8259 - R 3,1398 Request the lead time here
9.0 mm
8.0 mm
6.0 mm
R 13,0812 - R 14,5347 Request the lead time here
28.5 mm
18.6 mm
10.1 mm
R 0,9426 - R 1,0474 Request the lead time here
7.0 mm
4.0 mm
2.0 mm
R 27,2838 - R 30,3153 Request the lead time here
35.0 mm
17.5 mm
9.5 mm
  • of 11
Cylindrical Ferrite 5.0 mm 11.0 mm 20.0 mm 106 Ω 154 Ω K5B

10560662

Price Range
R 6,0678 - R 5,461

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.0 mm 11.0 mm 16.0 mm 87 Ω 138 Ω K5B

10630174

Price Range
R 5,7481 - R 5,1733

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Width
    16.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 16.0 mm 28.0 mm 174 Ω 247 Ω K5B

10319130

Price Range
R 16,9369 - R 15,2432

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 8.0 mm 12.5 mm 12.5 mm 42 Ω 72 Ω K5B

10319024

Price Range
R 4,8701 - R 4,3831

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.5 mm
  • Width
    12.5 mm
  • Material
    K5B
Cylindrical Ferrite 6.9 mm 14.9 mm 19.0 mm 107 Ω 171 Ω K5B

10630129

Price Range
R 8,998 - R 8,0982

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.9 mm
  • Overall Diameter
    14.9 mm
  • Width
    19.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 16.0 mm 20.0 mm 111 Ω 163 Ω K5B

10630136

Price Range
R 9,1967 - R 8,277

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 10.0 mm 10.0 mm 38 Ω 66 Ω K5B

10432297

Price Range
R 2,7568 - R 2,4811

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.3 mm 12.0 mm 20.0 mm 69 Ω 108 Ω K5B

10318997

Price Range
R 5,7485 - R 5,1737

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.3 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 8.0 mm 15.2 mm 28.0 mm 122 Ω 180 Ω K5B

10431993

Price Range
R 10,8252 - R 9,7426

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    15.2 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.5 mm 10.5 mm 25.0 mm 106 Ω 173 Ω K5B

10318928

Price Range
R 7,0085 - R 6,3077

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.5 mm
  • Overall Diameter
    10.5 mm
  • Width
    25.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.5 mm 10.5 mm 20.0 mm 95 Ω 138 Ω K5B

10318911

Price Range
R 6,5673 - R 5,9106

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.5 mm
  • Overall Diameter
    10.5 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 10.0 mm 14.0 mm 45 Ω 73 Ω K5B

10318898

Price Range
R 4,5388 - R 4,0849

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    14.0 mm
  • Material
    K5B
Cylindrical Ferrite 8.7 mm 17.0 mm 25.4 mm 122 Ω 180 Ω K5B

10639009

Price Range
R 12,9841 - R 11,6857

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.7 mm
  • Overall Diameter
    17.0 mm
  • Width
    25.4 mm
  • Material
    K5B
Cylindrical Ferrite 10.7 mm 17.5 mm 28.5 mm 90 Ω 150 Ω K5B

10319185

Price Range
R 14,975 - R 13,4776

Stock Levels
144 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.7 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Toroid Ferrite 7.0 mm 10.0 mm 5.0 mm 17 Ω 39 Ω K5B

10629956

Price Range
R 2,4992 - R 2,2494

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    5.0 mm
  • Material
    K5B
Cylindrical Ferrite 3.3 mm 6.3 mm 15.8 mm 76 Ω 101 Ω K5B

10433966

Price Range
R 2,9245 - R 2,632

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.3 mm
  • Overall Diameter
    6.3 mm
  • Width
    15.8 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 8.0 mm 9.0 mm 23 Ω 47 Ω K5B

10641460

Price Range
R 3,1398 - R 2,8259

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    8.0 mm
  • Width
    9.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.1 mm 18.6 mm 28.5 mm 117 Ω 171 Ω K5B

10319246

Price Range
R 14,5347 - R 13,0812

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.1 mm
  • Overall Diameter
    18.6 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 2.0 mm 4.0 mm 7.0 mm 40 Ω 64 Ω K5B

10319390

Price Range
R 1,0474 - R 0,9426

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    4.0 mm
  • Width
    7.0 mm
  • Material
    K5B
Cylindrical Ferrite 9.5 mm 17.5 mm 35.0 mm 152 Ω 253 Ω K5B

10319215

Price Range
R 30,3153 - R 27,2838

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    35.0 mm
  • Material
    K5B