A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
---|---|---|---|---|---|---|
R 31,036 - R 34,4845 | Request the lead time here |
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
|
||
R 31,6166 - R 35,1295 | Request the lead time here |
0.787 in
20.0 mm
|
0.768 in
19.5 mm
|
0.374 in
9.5 mm
|
||
R 32,6066 - R 36,2296 | Request the lead time here |
1.24 in
31.5 mm
|
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
||
R 1,4607 - R 1,623 | Request the lead time here |
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
0.197 in
5.0 mm
|
||
R 38,097 - R 42,33 | Request the lead time here |
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.276 in
7.0 mm
|
||
R 36,4055 - R 40,4504 | Request the lead time here |
0.61 in
15.5 mm
|
0.551 in
14.0 mm
|
0.276 in
7.0 mm
|
||
R 40,3607 - R 44,8452 | Request the lead time here |
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
0.433 in
11.0 mm
|
||
R 1,9174 - R 2,1304 | Request the lead time here |
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
R 1,9477 - R 2,1641 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.122 in
3.1 mm
|
||
R 2,6291 - R 2,9212 | Request the lead time here |
0.283 in
7.2 mm
|
0.37 in
9.4 mm
|
0.248 in
6.3 mm
|
||
R 1,687 - R 1,8745 | Request the lead time here |
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
R 18,759 - R 20,8434 | Request the lead time here |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
||
R 37,561 - R 41,7345 | Request the lead time here |
0.787 in
20.0 mm
|
0.768 in
19.5 mm
|
0.374 in
9.5 mm
|
||
R 2,5318 - R 2,8131 | Request the lead time here |
0.244 in
6.2 mm
|
0.299 in
7.6 mm
|
0.205 in
5.2 mm
|
||
R 38,8812 - R 43,2012 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.299 in
33.0 mm
|
0.807 in
20.5 mm
|
|
||
R 41,9663 - R 46,6291 | Request the lead time here |
0.866 in
22.0 mm
|
0.906 in
23.0 mm
|
5.315 in
135.0 mm
|
||
R 8,5474 - R 9,497 | Request the lead time here |
1.024 in
26.0 mm
|
0.453 in
11.5 mm
|
0.169 in
4.3 mm
|
||
R 15,2432 - R 16,9369 | Request the lead time here |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
R 17,9288 - R 19,9208 | Request the lead time here |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.327 in
8.3 mm
|
||
R 5,9106 - R 6,5673 | Request the lead time here |
0.787 in
20.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue