Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
R 224,3035 - R 456,8911 32 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
R 125,4259 - R 139,3622 Request the lead time here
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
Slotted Key
R 224,3035 - R 456,8911 Request the lead time here
32.0 mm
R 224,3035 - R 456,8911 Request the lead time here
32.0 mm
R 82,4279 - R 128,2211 Request the lead time here
32.0 mm
R 82,4279 - R 128,2211 Request the lead time here
32.0 mm
R 148,44 - R 148,44 Request the lead time here
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
Slotted Key
R 125,4259 - R 139,3622 Request the lead time here
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
Slotted Key
R 66,6794 - R 103,7236 Request the lead time here
32.0 mm
R 899,1389 - R 1 398,6605 Request the lead time here
R 719,3111 - R 1 118,9284 Request the lead time here
Request the lead time here
R 224,3035 - R 456,8911 Request the lead time here
32.0 mm
R 899,1389 - R 1 398,6605 Request the lead time here
R 592,4651 - R 921,6124 Request the lead time here
19.2 mm
6.0 mm
Left Handed
32.0 mm
Stainless Steel
Railway Key
R 740,5815 - R 1 152,0155 Request the lead time here
20.2 mm
6.0 mm
Left Handed
32.0 mm
Stainless Steel
Railway Key
R 740,5815 - R 1 152,0155 Request the lead time here
R 224,3035 - R 456,8911 Request the lead time here
32.0 mm
R 740,5815 - R 1 152,0155 Request the lead time here
R 224,3035 - R 456,8911 Request the lead time here
32.0 mm
  • of 7
Compression Latch Die Cast Zinc

20119461

Price Range
R 456,8911 - R 224,3035

Stock Levels
32 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Slotted Key 50.0 mm Zamak

20081553

Price Range
R 139,3622 - R 125,4259

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch Die Cast Zinc

20119454

Price Range
R 456,8911 - R 224,3035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20119478

Price Range
R 456,8911 - R 224,3035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119485

Price Range
R 128,2211 - R 82,4279

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119492

Price Range
R 128,2211 - R 82,4279

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Slotted Key 38.0 mm Zamak

20081577

Price Range
R 148,44 - R 148,44

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch Slotted Key 42.0 mm Zamak

20081560

Price Range
R 139,3622 - R 125,4259

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch Die Cast Zinc

20119447

Price Range
R 103,7236 - R 66,6794

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 316 Stainless Steel

20053062

Price Range
R 1 398,6605 - R 899,1389

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20052966

Price Range
R 1 118,9284 - R 719,3111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20053017


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20081171

Price Range
R 456,8911 - R 224,3035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 316 Stainless Steel

20053291

Price Range
R 1 398,6605 - R 899,1389

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Railway Key 28.0 mm Stainless Steel

20053185

Price Range
R 921,6124 - R 592,4651

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
Compression Latch Railway Key 28.0 mm Stainless Steel

20053178

Price Range
R 1 152,0155 - R 740,5815

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
Compression Latch 316 Stainless Steel

20053284

Price Range
R 1 152,0155 - R 740,5815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20082024

Price Range
R 456,8911 - R 224,3035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 316 Stainless Steel

20052690

Price Range
R 1 152,0155 - R 740,5815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20080990

Price Range
R 456,8911 - R 224,3035

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000