Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Series Code :SR5551
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Overall Length | Mounting Orientation | Housing Height | Cam Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 125,4259 - R 139,3622 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
Slotted Key
|
||
| R 125,4259 - R 139,3622 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
Slotted Key
|
||
| R 224,3035 - R 456,8911 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 66,6794 - R 103,7236 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 148,44 - R 148,44 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Left Handed
|
0.866 in
22.0 mm
|
Die Cast Zinc Alloy
|
Slotted Key
|
||
| R 224,3035 - R 456,8911 | 32 In stock - Delivery conditions may apply, visit our FAQs |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 82,4279 - R 128,2211 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 82,4279 - R 128,2211 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 224,3035 - R 456,8911 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 224,3035 - R 456,8911 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 206,4459 - R 377,7208 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
|
Right Handed
|
1.26 in
32.0 mm
|
Steel
|
3.0 mm Double Bit Key
|
||
| R 125,4259 - R 139,3622 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
|
Right Handed
|
1.26 in
32.0 mm
|
Steel
|
3.0 mm Double Bit Key
|
||
| R 206,4459 - R 377,7208 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
|
Right Handed
|
1.26 in
32.0 mm
|
Steel
|
7.0 mm Triangle Key
|
||
| R 100,3407 - R 156,0855 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 100,3407 - R 111,4897 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
|
Right Handed
|
1.26 in
32.0 mm
|
Steel
|
7.0 mm Triangle Key
|
||
| R 125,4259 - R 139,3622 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
|
Right Handed
|
1.26 in
32.0 mm
|
Steel
|
8.0 mm Square Key
|
||
| R 82,4279 - R 128,2211 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 88,3669 - R 137,4596 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| R 88,3669 - R 137,4596 | Request the lead time here |
|
|
|
|
1.26 in
32.0 mm
|
|
|
||
| Request the lead time here |
0.756 in
19.2 mm
|
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Right Handed
|
0.866 in
22.0 mm
|
Stainless Steel
|
Railway Key
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue