Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
R 6,397 - R 11,2745 Request the lead time here
Aluminum
Adhesive
R 20,4675 - R 28,3997 Request the lead time here
Nylon 6/6
Adhesive
R 9,6774 - R 9,6774 Request the lead time here
Aluminum
Adhesive
R 4,6747 - R 9,456 Request the lead time here
Nylon 6/6
Screw
R 13,551 - R 16,9829 Request the lead time here
Nylon 6/6
Screw
R 16,0849 - R 22,3434 Request the lead time here
Nylon 6/6
Adhesive
R 7,8579 - R 13,8361 Request the lead time here
Nylon 6/6
R 11,2746 - R 12,1608 Request the lead time here
Nylon 6/6
R 15,2699 - R 21,2365 Request the lead time here
Nylon 6/6
Adhesive
R 4,3211 - R 8,697 Request the lead time here
Nylon 6/6
Screw
R 9,0607 - R 12,0598 Request the lead time here
Nylon 6/6
Arrowhead
R 11,3663 - R 12,3442 Request the lead time here
Nylon 6/6
Arrowhead
R 4,0135 - R 8,0961 Request the lead time here
Aluminum
Adhesive
10005965 R 6,4471 - R 6,9969 Request the lead time here
Nylon 6/6
Arrowhead
R 9,5823 - R 10,0867 Request the lead time here
Nylon 6/6
R 16,4178 - R 16,4178 Request the lead time here
Nylon 6/6
R 11,0196 - R 11,5996 Request the lead time here
13.2 mm
PA
39.3 mm
Push In
R 18,8804 - R 18,8804 Request the lead time here
10.2 mm
PA
77.2 mm
Push In
R 7,3662 - R 12,9741 Request the lead time here
Nylon 6/6
Screw
R 5,1207 - R 10,2783 Request the lead time here
Nylon 6/6
Screw
  • of 4
Flat Cable Clamp 50.8 mm 14.3 mm Natural Aluminum

10148174

Price Range
R 11,2745 - R 6,397

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    50.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Aluminium
Flat Cable Clamp 58.7 mm 21.0 mm Natural Nylon 6/6

10154526

Price Range
R 28,3997 - R 20,4675

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 33.3 mm 9.8 mm Natural Aluminum

10148150

Price Range
R 9,6774 - R 9,6774

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    33.3 mm
  • Overall Height
    9.8 mm
  • Full Material
    Aluminium
Flat Cable Clamp Natural Nylon 6/6

10154533

Price Range
R 9,456 - R 4,6747

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154571

Price Range
R 16,9829 - R 13,551

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 21.0 mm Natural Nylon 6/6

10154564

Price Range
R 22,3434 - R 16,0849

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp 55.4 mm 19.1 mm Natural Nylon 6/6

10108666

Price Range
R 13,8361 - R 7,8579

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    14.8 mm
  • Cable Width
    19.0 mm
  • Inside Height
    7.1 mm
  • Mounting Hole Diameter
    4.8 mm
Flat Cable Clamp 4.0 mm 67.0 mm 10.0 mm Natural Polyamide

10035979

Price Range
R 12,1608 - R 11,2746

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.1 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 41.2 mm 14.6 mm Natural Nylon 6/6

10154502

Price Range
R 21,2365 - R 15,2699

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10005996

Price Range
R 8,697 - R 4,3211

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 77.0 mm 7.2 mm Natural Nylon 6/6

10154410

Price Range
R 12,0598 - R 9,0607

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    7.2 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 67.0 mm 9.9 mm Natural Nylon 6/6

10154403

Price Range
R 12,3442 - R 11,3663

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    53.4 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    16.4 mm
Flat Cable Clamp 19.1 mm 6.4 mm Natural Aluminum

10148136

Price Range
R 8,0961 - R 4,0135

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    19.1 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp 65.0 mm 10.0 mm Natural Nylon 6/6

10005965

Price Range
R 6,9969 - R 6,4471

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    52.0 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    19.1 mm
Flat Cable Clamp 4.0 mm 32.5 mm 9.1 mm Natural Polyamide

10035948

Price Range
R 10,0867 - R 9,5823

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    15.5 mm
  • Cable Width
    9.1 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 4.0 mm 77.2 mm 10.2 mm Natural Polyamide

10035993

Price Range
R 16,4178 - R 16,4178

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    63.8 mm
  • Cable Width
    10.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 39.3 mm 13.2 mm Natural PA

10035962

Price Range
R 11,5996 - R 11,0196

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    39.3 mm
  • Base Width
    13.2 mm
  • Inside Width
    24.7 mm
  • Cable Width
    24.7 mm
Flat Cable Clamp 77.2 mm 10.2 mm Natural PA

10036006

Price Range
R 18,8804 - R 18,8804

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    77.2 mm
  • Base Width
    10.2 mm
  • Inside Width
    63.8 mm
  • Cable Width
    63.8 mm
Flat Cable Clamp Natural Nylon 6/6

10425756

Price Range
R 12,9741 - R 7,3662

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154595

Price Range
R 10,2783 - R 5,1207

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide