Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Thickness View
R 2,6454 - R 2,6454 Request the lead time here
TPR
3.2 mm
7.0 mm
0.5 mm
R 2,1049 - R 4,2099 Request the lead time here
TPR
13.0 mm
24.0 mm
2.5 mm
R 8,3913 - R 16,7685 Request the lead time here
TPR
17.0 mm
30.0 mm
3.0 mm
R 1,3796 - R 2,7592 Request the lead time here
TPR
8.4 mm
18.0 mm
1.5 mm
R 0,7011 - R 1,4023 Request the lead time here
TPR
3.2 mm
7.0 mm
0.5 mm
R 2,432 - R 4,8926 535 In stock - Delivery conditions may apply, visit our FAQs
TPR
13.0 mm
27.0 mm
2.5 mm
R 0,8092 - R 1,6213 Request the lead time here
TPR
5.3 mm
12.0 mm
1.0 mm
R 1,6498 - R 3,3138 Request the lead time here
TPR
10.5 mm
22.0 mm
2.0 mm
R 5,0063 - R 10,0127 Request the lead time here
TPR
15.0 mm
30.0 mm
3.0 mm
R 0,8747 - R 1,7493 Request the lead time here
TPR
6.4 mm
12.0 mm
1.6 mm
R 0,9643 - R 1,9342 Request the lead time here
TPR
4.3 mm
9.0 mm
0.8 mm
R 1,6498 - R 3,3138 100 In stock - Delivery conditions may apply, visit our FAQs
TPR
10.5 mm
20.0 mm
2.0 mm
R 0,9557 - R 1,9058 Request the lead time here
TPR
3.2 mm
9.0 mm
0.8 mm
R 1,1179 - R 2,2329 Request the lead time here
TPR
6.4 mm
14.0 mm
1.2 mm
R 1,3767 - R 2,7592 60 In stock - Delivery conditions may apply, visit our FAQs
TPR
8.4 mm
16.0 mm
1.6 mm
R 10,1123 - R 20,2246 Request the lead time here
TPR
19.0 mm
34.0 mm
3.0 mm
R 0,8007 - R 1,6071 Request the lead time here
TPR
5.3 mm
10.0 mm
1.0 mm
R 5,984 - R 5,984 Request the lead time here
TPE/TPV
8.4 mm
16.0 mm
1.6 mm
R 12,6037 - R 12,6037 Request the lead time here
TPE/TPV
13.0 mm
27.0 mm
2.5 mm
R 3,6785 - R 3,9997 Request the lead time here
TPE/TPV
5.3 mm
10.0 mm
1.0 mm
  • of 3
Washer 3.2 mm 7.0 mm 0.5 mm TPR

10345245

Price Range
R 2,6454 - R 2,6454

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 24.0 mm 2.5 mm TPR

10353257

Price Range
R 4,2099 - R 2,1049

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 30.0 mm 3.0 mm TPR

10353295

Price Range
R 16,7685 - R 8,3913

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 18.0 mm 1.5 mm TPR

10353202

Price Range
R 2,7592 - R 1,3796

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 7.0 mm 0.5 mm TPR

10353097

Price Range
R 1,4023 - R 0,7011

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPR

10353264

Price Range
R 4,8926 - R 2,432

Stock Levels
535 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 12.0 mm 1.0 mm TPR

10353141

Price Range
R 1,6213 - R 0,8092

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 22.0 mm 2.0 mm TPR

10353233

Price Range
R 3,3138 - R 1,6498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 15.0 mm 30.0 mm 3.0 mm TPR

10353288

Price Range
R 10,0127 - R 5,0063

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 12.0 mm 1.6 mm TPR

10353165

Price Range
R 1,7493 - R 0,8747

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 4.3 mm 9.0 mm 0.8 mm TPR

10353127

Price Range
R 1,9342 - R 0,9643

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 20.0 mm 2.0 mm TPR

10353226

Price Range
R 3,3138 - R 1,6498

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 9.0 mm 0.8 mm TPR

10353110

Price Range
R 1,9058 - R 0,9557

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 14.0 mm 1.2 mm TPR

10353172

Price Range
R 2,2329 - R 1,1179

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPR

10353196

Price Range
R 2,7592 - R 1,3767

Stock Levels
60 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 19.0 mm 34.0 mm 3.0 mm TPR

10353318

Price Range
R 20,2246 - R 10,1123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPR

10353134

Price Range
R 1,6071 - R 0,8007

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPR

10042298

Price Range
R 5,984 - R 5,984

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPE

10042052

Price Range
R 12,6037 - R 12,6037

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPR

10042175

Price Range
R 3,9997 - R 3,6785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer