Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.
The caps also benefit from acid resistant material.
Material: TPE, TPE/TPV, TPE - PIR Colour: Black Series Code: SR1021
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Type | View | |
|---|---|---|---|---|---|---|
| R 4,1308 - R 4,1308 | Request the lead time here | 
1.142 in
 
29.0 mm
 | 
0.433 in
 
11.0 mm
 | 
4
 | ||
| R 12,7241 - R 30,9727 | Request the lead time here | 
1.319 in
 
33.5 mm
 | 
1.063 in
 
27.0 mm
 | 
2
 | ||
| R 6,2716 - R 13,692 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
0.787 in
 
20.0 mm
 | 
2
 | ||
| R 6,4525 - R 15,6243 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
0.709 in
 
18.0 mm
 | 
2
 | ||
| R 11,9854 - R 29,2059 | Request the lead time here | 
1.358 in
 
34.5 mm
 | 
1.024 in
 
26.0 mm
 | 
2
 | ||
| R 5,9701 - R 13,0295 | Request the lead time here | 
1.161 in
 
29.5 mm
 | 
0.748 in
 
19.0 mm
 | 
2
 | ||
| R 8,8044 - R 8,8044 | Request the lead time here | 
1.339 in
 
34.0 mm
 | 
0.945 in
 
24.0 mm
 | 
2
 | ||
| R 12,302 - R 26,9424 | Request the lead time here | 
1.319 in
 
33.5 mm
 | 
1.102 in
 
28.0 mm
 | 
2
 | ||
| R 5,7741 - R 14,0785 | 2000 In stock - Delivery conditions may apply, visit our FAQs | 
1.161 in
 
29.5 mm
 | 
0.591 in
 
15.0 mm
 | 
4
 | ||
| R 8,6235 - R 20,9245 | Request the lead time here | 
1.339 in
 
34.0 mm
 | 
0.866 in
 
22.0 mm
 | 
2
 | ||
| R 8,141 - R 9,1172 | Request the lead time here | 
1.358 in
 
34.5 mm
 | 
0.827 in
 
21.0 mm
 | 
2
 | ||
| R 14,669 - R 35,7759 | Request the lead time here | 
1.378 in
 
35.0 mm
 | 
1.142 in
 
29.0 mm
 | 
2
 | ||
| R 2,2161 - R 5,3995 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
0.236 in
 
6.0 mm
 | 
3
 | ||
| 10087725 | R 6,9952 - R 15,2931 | Request the lead time here | 
0.945 in
 
24.0 mm
 | 
0.157 in
 
4.0 mm
 | 
3
 | |
| R 2,789 - R 6,073 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
0.315 in
 
8.0 mm
 | 
3
 | ||
| R 3,784 - R 8,2262 | Request the lead time here | 
1.142 in
 
29.0 mm
 | 
0.433 in
 
11.0 mm
 | 
2
 | ||
| R 4,4926 - R 9,8273 | Request the lead time here | 
1.142 in
 
29.0 mm
 | 
0.512 in
 
13.0 mm
 | 
2
 | ||
| R 2,0805 - R 5,0461 | Request the lead time here | 
0.925 in
 
23.5 mm
 | 
0.197 in
 
5.0 mm
 | 
4
 | ||
| R 5,3218 - R 5,9626 | Request the lead time here | 
1.161 in
 
29.5 mm
 | 
0.551 in
 
14.0 mm
 | 
4
 | ||
| R 9,4677 - R 23,0224 | Request the lead time here | 
1.358 in
 
34.5 mm
 | 
0.906 in
 
23.0 mm
 | 
2
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue