Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.
The caps also benefit from acid resistant material.
Material: TPE, TPE/TPV, TPE - PIR Colour: Black Series Code: SR1021
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Type | View | |
|---|---|---|---|---|---|---|
| R 4,1308 - R 4,1308 | Request the lead time here |
1.142 in
29.0 mm
|
0.433 in
11.0 mm
|
4
|
||
| R 12,7241 - R 30,9727 | Request the lead time here |
1.319 in
33.5 mm
|
1.063 in
27.0 mm
|
2
|
||
| R 6,2716 - R 13,692 | Request the lead time here |
1.122 in
28.5 mm
|
0.787 in
20.0 mm
|
2
|
||
| R 6,4525 - R 15,6243 | Request the lead time here |
1.122 in
28.5 mm
|
0.709 in
18.0 mm
|
2
|
||
| R 11,9854 - R 29,2059 | Request the lead time here |
1.358 in
34.5 mm
|
1.024 in
26.0 mm
|
2
|
||
| R 5,9701 - R 13,0295 | Request the lead time here |
1.161 in
29.5 mm
|
0.748 in
19.0 mm
|
2
|
||
| R 8,8044 - R 8,8044 | Request the lead time here |
1.339 in
34.0 mm
|
0.945 in
24.0 mm
|
2
|
||
| R 12,302 - R 26,9424 | Request the lead time here |
1.319 in
33.5 mm
|
1.102 in
28.0 mm
|
2
|
||
| R 5,7741 - R 14,0785 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
1.161 in
29.5 mm
|
0.591 in
15.0 mm
|
4
|
||
| R 8,6235 - R 20,9245 | Request the lead time here |
1.339 in
34.0 mm
|
0.866 in
22.0 mm
|
2
|
||
| R 8,141 - R 9,1172 | Request the lead time here |
1.358 in
34.5 mm
|
0.827 in
21.0 mm
|
2
|
||
| R 14,669 - R 35,7759 | Request the lead time here |
1.378 in
35.0 mm
|
1.142 in
29.0 mm
|
2
|
||
| R 2,2161 - R 5,3995 | Request the lead time here |
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
3
|
||
| 10087725 | R 6,9952 - R 15,2931 | Request the lead time here |
0.945 in
24.0 mm
|
0.157 in
4.0 mm
|
3
|
|
| R 2,789 - R 6,073 | Request the lead time here |
0.965 in
24.5 mm
|
0.315 in
8.0 mm
|
3
|
||
| R 3,784 - R 8,2262 | Request the lead time here |
1.142 in
29.0 mm
|
0.433 in
11.0 mm
|
2
|
||
| R 4,4926 - R 9,8273 | Request the lead time here |
1.142 in
29.0 mm
|
0.512 in
13.0 mm
|
2
|
||
| R 2,0805 - R 5,0461 | Request the lead time here |
0.925 in
23.5 mm
|
0.197 in
5.0 mm
|
4
|
||
| R 5,3218 - R 5,9626 | Request the lead time here |
1.161 in
29.5 mm
|
0.551 in
14.0 mm
|
4
|
||
| R 9,4677 - R 23,0224 | Request the lead time here |
1.358 in
34.5 mm
|
0.906 in
23.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue