Flexible End Caps are made from a flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded ends.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for low temperature masking applications.
The caps also benefit from acid resistant material.
Material: TPE, TPE/TPV, TPE - PIR Colour: Black Series Code: SR1021
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Type | View | |
|---|---|---|---|---|---|---|
| R 2,2184 - R 3,4508 | Request the lead time here |
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
5
|
||
| R 1,397 - R 2,1731 | Request the lead time here |
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
5
|
||
| R 1,2701 - R 1,9758 | Request the lead time here |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
5
|
||
| R 2,1852 - R 3,3992 | Request the lead time here |
0.787 in
20.0 mm
|
0.697 in
17.7 mm
|
5
|
||
| R 1,2214 - R 1,8999 | Request the lead time here |
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
5
|
||
| R 1,075 - R 1,6723 | Request the lead time here |
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
5
|
||
| R 1,1238 - R 1,7482 | Request the lead time here |
0.827 in
21.0 mm
|
0.181 in
4.6 mm
|
5
|
||
| R 2,1228 - R 3,3021 | Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
5
|
||
| R 1,1726 - R 1,824 | Request the lead time here |
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue