Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
R 2,2912 - R 5,3667 Request the lead time here
12.7 mm
1/2 in UNF, 1/4 in BSP
19.0 mm
R 0,9349 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
R 11,5793 - R 27,1433 Request the lead time here
47.6 mm
1 1/2";M48
25.0 mm
Metric Threads
R 13,5015 - R 33,3942 Request the lead time here
47.6 mm
1 1/2";M48
50.0 mm
Metric Threads
R 10,103 - R 26,4112 Request the lead time here
38.1 mm
M39;1 1/2"
50.0 mm
UNF Threads
R 4,4287 - R 10,3054 1800 In stock - Delivery conditions may apply, visit our FAQs
22.2 mm
5/8";7/8"
25.0 mm
UNF Threads
R 4,6747 - R 11,5443 Request the lead time here
20.6 mm
1/2"
38.0 mm
BSP Threads
R 1,224 - R 2,872 1470 In stock - Delivery conditions may apply, visit our FAQs
3.9 mm
13.0 mm
R 1,1779 - R 2,765 Request the lead time here
5.5 mm
13.0 mm
R 1,347 - R 3,1592 Request the lead time here
7.7 mm
M8, 5/16 in UNF
19.0 mm
R 9,9031 - R 24,4402 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
R 4,5825 - R 11,2627 Request the lead time here
24.6 mm
M25
38.0 mm
Metric Threads
R 1,2102 - R 2,8382 Request the lead time here
3.6 mm
M4
13.0 mm
R 0,8596 - R 2,123 4000 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
13.0 mm
R 8,7037 - R 21,4556 Request the lead time here
41.3 mm
1 1/4";M32
25.0 mm
Metric Threads
R 12,2251 - R 28,6638 Request the lead time here
50.8 mm
2"
25.0 mm
UNF Threads
R 1,9068 - R 4,4938 Request the lead time here
11.1 mm
M12, 7/16 in UNF
13.0 mm
R 1,8914 - R 4,46 4500 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
M14;1 in BSP
13.0 mm
R 0,9334 - R 2,3032 Request the lead time here
4.4 mm
M5, 3/16 in UNF
25.0 mm
R 0,9334 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
19.0 mm
  • of 6
Flexible Cap 12.7 mm 19.0 mm 230 °C PVC Yellow

10008058

Price Range
R 5,3667 - R 2,2912

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    19.0 mm
  • Thread Size
    1/2 in UNF, 1/4 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 13.0 mm 230 °C PVC Yellow

10007716

Price Range
R 2,3088 - R 0,9349

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 47.6 mm 25.0 mm 230 °C PVC Yellow

10008638

Price Range
R 27,1433 - R 11,5793

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    25.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 47.6 mm 50.0 mm 230 °C PVC Yellow

10008645

Price Range
R 33,3942 - R 13,5015

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    50.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 38.1 mm 50.0 mm 230 °C PVC Yellow

10008560

Price Range
R 26,4112 - R 10,103

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 22.2 mm 25.0 mm 230 °C PVC Yellow

10008294

Price Range
R 10,3054 - R 4,4287

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.2 mm
  • h
    25.0 mm
  • Thread Size
    5/8";7/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 20.6 mm 38.0 mm 230 °C PVC Yellow

10008263

Price Range
R 11,5443 - R 4,6747

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    38.0 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 3.9 mm 13.0 mm 230 °C PVC Yellow

10007693

Price Range
R 2,872 - R 1,224

Stock Levels
1470 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    3.9 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 13.0 mm 230 °C PVC Yellow

10007778

Price Range
R 2,765 - R 1,1779

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 19.0 mm 230 °C PVC Yellow

10007853

Price Range
R 3,1592 - R 1,347

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 44.5 mm 38.0 mm 230 °C PVC Yellow

10008614

Price Range
R 24,4402 - R 9,9031

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 24.6 mm 38.0 mm 230 °C PVC Yellow

10008355

Price Range
R 11,2627 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • d
    24.6 mm
  • h
    38.0 mm
  • Thread Size
    M25
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 3.6 mm 13.0 mm 230 °C PVC Yellow

10007686

Price Range
R 2,8382 - R 1,2102

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.2 mm 13.0 mm 230 °C PVC Yellow

10007761

Price Range
R 2,123 - R 0,8596

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.2 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 41.3 mm 25.0 mm 230 °C PVC Yellow

10008577

Price Range
R 21,4556 - R 8,7037

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 50.8 mm 25.0 mm 230 °C PVC Yellow

10008652

Price Range
R 28,6638 - R 12,2251

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    25.0 mm
  • Thread Size
    2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 11.1 mm 13.0 mm 230 °C PVC Yellow

10007983

Price Range
R 4,4938 - R 1,9068

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    13.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 13.5 mm 13.0 mm 230 °C PVC Yellow

10008065

Price Range
R 4,46 - R 1,8914

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    13.5 mm
  • h
    13.0 mm
  • Thread Size
    M14;1 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 25.0 mm 230 °C PVC Yellow

10007730

Price Range
R 2,3032 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 19.0 mm 230 °C PVC Yellow

10007723

Price Range
R 2,3088 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride