Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| R 2,2912 - R 5,3667 | Request the lead time here |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.748 in
19.0 mm
|
|
||
| R 0,9349 - R 2,3088 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 11,5793 - R 27,1433 | Request the lead time here |
1.874 in
47.6 mm
|
1 1/2";M48
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| R 13,5015 - R 33,3942 | Request the lead time here |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| R 10,103 - R 26,4112 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| R 4,4287 - R 10,3054 | 1800 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| R 4,6747 - R 11,5443 | Request the lead time here |
0.811 in
20.6 mm
|
1/2"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| R 1,224 - R 2,872 | 1470 In stock - Delivery conditions may apply, visit our FAQs |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 1,1779 - R 2,765 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 1,347 - R 3,1592 | Request the lead time here |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| R 9,9031 - R 24,4402 | Request the lead time here |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| R 4,5825 - R 11,2627 | Request the lead time here |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| R 1,2102 - R 2,8382 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| R 0,8596 - R 2,123 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| R 8,7037 - R 21,4556 | Request the lead time here |
1.626 in
41.3 mm
|
1 1/4";M32
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| R 12,2251 - R 28,6638 | Request the lead time here |
2 in
50.8 mm
|
2"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| R 1,9068 - R 4,4938 | Request the lead time here |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| R 1,8914 - R 4,46 | 4500 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| R 0,9334 - R 2,3032 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| R 0,9334 - R 2,3088 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.748 in
19.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue