Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Size | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|
R 7,146 - R 16,7285 | Request the lead time here |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 10,5984 - R 26,1694 | 87 In stock - Delivery conditions may apply, visit our FAQs |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.969 in
50.0 mm
|
Metric Threads
|
||
R 1,8543 - R 4,3726 | 4500 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
M14
|
0.512 in
13.0 mm
|
Metric Threads
|
||
R 4,3419 - R 10,1034 | 1800 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 4,3419 - R 10,1034 | Request the lead time here |
1.059 in
26.9 mm
|
M27
|
0.512 in
13.0 mm
|
Metric Threads
|
||
R 7,1912 - R 16,839 | Request the lead time here |
1.252 in
31.8 mm
|
1";1 1/4"
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 9,7089 - R 23,961 | Request the lead time here |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.496 in
38.0 mm
|
Metric Threads
|
||
R 7,4174 - R 17,3911 | Request the lead time here |
1.189 in
30.2 mm
|
7/8"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
R 4,5077 - R 11,0971 | Request the lead time here |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 11,3522 - R 26,6111 | Request the lead time here |
1.874 in
47.6 mm
|
1 1/2";M48
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 9,5582 - R 23,6298 | Request the lead time here |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.496 in
38.0 mm
|
Metric Threads
|
||
R 8,7591 - R 20,5932 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 9,9049 - R 25,8934 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
R 4,4926 - R 11,0419 | Request the lead time here |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
R 5,6082 - R 13,1951 | Request the lead time here |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 8,533 - R 21,0349 | Request the lead time here |
1.626 in
41.3 mm
|
1 1/4";M32
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 8,4426 - R 19,8203 | 20 In stock - Delivery conditions may apply, visit our FAQs |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
R 7,0857 - R 16,6181 | Request the lead time here |
1.252 in
31.8 mm
|
1";1 1/4"
|
1.496 in
38.0 mm
|
Metric Threads
|
||
R 2,7589 - R 6,5147 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 3,9499 - R 9,3856 | 256 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
M20;3/4"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue