Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Size | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|
R 9,9049 - R 25,8934 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
R 8,4426 - R 19,8203 | 20 In stock - Delivery conditions may apply, visit our FAQs |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
R 7,1912 - R 16,839 | Request the lead time here |
1.252 in
31.8 mm
|
1";1 1/4"
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 2,8041 - R 6,5699 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
0.543 in
13.8 mm
|
M14
|
0.984 in
25.0 mm
|
Metric Threads
|
||
R 1,6131 - R 3,7653 | 79 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
1/8";M10;3/8"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
R 1,3417 - R 3,1414 | 150 In stock - Delivery conditions may apply, visit our FAQs |
0.232 in
5.9 mm
|
M6;1/4"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 1,5679 - R 3,688 | Request the lead time here |
0.343 in
8.7 mm
|
|
0.748 in
19.0 mm
|
|
||
R 1,5528 - R 3,6438 | Request the lead time here |
0.311 in
7.9 mm
|
M8;5/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 3,0906 - R 7,2324 | Request the lead time here |
0.685 in
17.4 mm
|
M18
|
0.512 in
13.0 mm
|
Metric Threads
|
||
R 1,6131 - R 3,7873 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.512 in
13.0 mm
|
|
||
R 1,8242 - R 4,5161 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.984 in
25.0 mm
|
|
||
R 2,0201 - R 4,7811 | 2981 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
M12;7/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
R 3,9951 - R 9,8825 | Request the lead time here |
0.811 in
20.6 mm
|
1/2"
|
0.984 in
25.0 mm
|
BSP Threads
|
||
R 1,3236 - R 3,1083 | Request the lead time here |
0.154 in
3.9 mm
|
|
0.984 in
25.0 mm
|
|
||
R 0,8714 - R 2,1587 | Request the lead time here |
0.189 in
4.8 mm
|
M5;M3/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 1,3809 - R 3,2408 | Request the lead time here |
0.311 in
7.9 mm
|
M8;5/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
R 1,5679 - R 3,688 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
|
||
R 2,0805 - R 4,8419 | Request the lead time here |
0.5 in
12.7 mm
|
|
0.512 in
13.0 mm
|
|
||
R 2,2463 - R 5,2615 | Request the lead time here |
0.5 in
12.7 mm
|
|
0.748 in
19.0 mm
|
|
||
R 5,6535 - R 13,3055 | Request the lead time here |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metric Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue