Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Size | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|
R 2,1709 - R 5,1345 | Request the lead time here |
0.469 in
11.9 mm
|
M12;7/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
R 2,2011 - R 5,1731 | Request the lead time here |
0.437 in
11.1 mm
|
M12;7/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
R 1,4834 - R 3,4892 | Request the lead time here |
0.311 in
7.9 mm
|
M8;5/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
R 5,0504 - R 6,7908 | Request the lead time here |
0.563 in
14.3 mm
|
M15;9/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue