Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit. 
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | View | |
|---|---|---|---|---|---|---|---|
| R 10,1311 - R 26,4455 | Request the lead time here | 
1.142 in
 
29.0 mm
 | 
Green
 | 
Vinyl
 | 
1.378 in
 
35.0 mm
 | ||
| R 2,3669 - R 6,1282 | Request the lead time here | 
0.433 in
 
11.0 mm
 | 
Black
 | 
PVC
 | 
1.142 in
 
29.0 mm
 | ||
| R 1,6282 - R 3,5775 | 7200 In stock - Delivery conditions may apply, visit our FAQs | 
0.315 in
 
8.0 mm
 | 
Black
 | 
PVC
 | 
0.965 in
 
24.5 mm
 | ||
| R 4,5831 - R 9,9929 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
Green
 | 
Vinyl
 | 
1.122 in
 
28.5 mm
 | ||
| R 3,965 - R 10,3794 | Request the lead time here | 
0.551 in
 
14.0 mm
 | 
Green
 | 
Vinyl
 | 
1.122 in
 
28.5 mm
 | ||
| Request the lead time here | 
0.394 in
 
10.0 mm
 | 
Green
 | 
Vinyl
 | 
1.181 in
 
30.0 mm
 | |||
| R 7,4777 - R 19,5442 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
Green
 | 
Vinyl
 | 
1.358 in
 
34.5 mm
 | ||
| R 6,8746 - R 17,8879 | Request the lead time here | 
0.906 in
 
23.0 mm
 | 
Green
 | 
Vinyl
 | 
1.358 in
 
34.5 mm
 | ||
| R 2,9398 - R 7,6741 | Request the lead time here | 
0.433 in
 
11.0 mm
 | 
Green
 | 
Vinyl
 | 
1.142 in
 
29.0 mm
 | ||
| R 1,197 - R 3,1248 | Request the lead time here | 
0.197 in
 
5.0 mm
 | 
Black
 | 
PVC
 | 
0.925 in
 
23.5 mm
 | ||
| R 6,0153 - R 15,6243 | Request the lead time here | 
0.827 in
 
21.0 mm
 | 
Green
 | 
Vinyl
 | 
1.358 in
 
34.5 mm
 | ||
| R 2,5026 - R 6,5699 | Request the lead time here | 
0.354 in
 
9.0 mm
 | 
Green
 | 
Vinyl
 | 
0.984 in
 
25.0 mm
 | ||
| R 2,593 - R 6,7908 | 600 In stock - Delivery conditions may apply, visit our FAQs | 
0.472 in
 
12.0 mm
 | 
Black
 | 
PVC
 | 
1.142 in
 
29.0 mm
 | ||
| R 4,5378 - R 11,8149 | 1600 In stock - Delivery conditions may apply, visit our FAQs | 
0.669 in
 
17.0 mm
 | 
Green
 | 
Vinyl
 | 
1.161 in
 
29.5 mm
 | ||
| R 4,3419 - R 12,643 | Request the lead time here | 
0.591 in
 
15.0 mm
 | 
Green
 | 
Vinyl
 | 
1.161 in
 
29.5 mm
 | ||
| R 3,2413 - R 8,5023 | Request the lead time here | 
0.472 in
 
12.0 mm
 | 
Green
 | 
Vinyl
 | 
1.142 in
 
29.0 mm
 | ||
| R 3,4674 - R 8,9991 | 2250 In stock - Delivery conditions may apply, visit our FAQs | 
0.591 in
 
15.0 mm
 | 
Black
 | 
PVC
 | 
1.161 in
 
29.5 mm
 | ||
| R 2,0503 - R 4,472 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
Green
 | 
Vinyl
 | 
0.965 in
 
24.5 mm
 | ||
| R 8,9099 - R 23,1881 | Request the lead time here | 
1.063 in
 
27.0 mm
 | 
Green
 | 
Vinyl
 | 
1.319 in
 
33.5 mm
 | ||
| R 4,8092 - R 12,5326 | Request the lead time here | 
0.709 in
 
18.0 mm
 | 
Green
 | 
Vinyl
 | 
1.161 in
 
29.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue