Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 39,6974 - R 52,8373 Request the lead time here
39.5 mm
M8
Zinc Plated Steel
Male
16.0 mm
PP
R 71,7806 - R 95,5399 Request the lead time here
50.0 mm
M10
Zinc Plated Steel
Male
50.0 mm
PP
R 39,1087 - R 45,4693 Request the lead time here
31.0 mm
M5
Zinc Plated Steel
Male
20.0 mm
PP
R 33,4085 - R 46,1002 Request the lead time here
23.0 mm
M6
Steel
Threaded Stud
40.0 mm
PA
R 44,823 - R 59,6595 Request the lead time here
31.0 mm
M6
Zinc Plated Steel
Male
30.0 mm
PP
R 72,4706 - R 74,1892 Request the lead time here
50.0 mm
M8
Zinc Plated Steel
Threaded Stud
50.0 mm
PP
R 17,9706 - R 23,7954 Request the lead time here
15.0 mm
M4
Steel
Threaded Stud
25.0 mm
PA
R 28,3383 - R 44,0816 Request the lead time here
20.0 mm
M6
Zinc Plated Steel
Male
16.0 mm
PA
R 46,5793 - R 88,6927 50 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
M6
Brass
Threaded Stud
50.0 mm
PA
R 57,997 - R 64,1021 Request the lead time here
31.0 mm
M5
Zinc Plated Steel
Male
10.0 mm
PP
10189108 R 53,8516 - R 54,9974 Request the lead time here
39.5 mm
M6
Zinc Plated Steel
Male
40.0 mm
PP
R 20,9557 - R 44,007 Request the lead time here
22.0 mm
M6
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
R 40,5542 - R 53,9776 Request the lead time here
31.0 mm
M6
Zinc Plated Steel
Male
20.0 mm
PP
R 30,5759 - R 38,1424 Request the lead time here
32.0 mm
M10
Zinc Plated Steel
Male
30.0 mm
PA
R 147,5154 - R 171,0981 Request the lead time here
54.0 mm
M10
Zinc Plated Steel
Male
20.0 mm
PA
R 52,6493 - R 70,0762 Request the lead time here
31.0 mm
M6
Zinc Plated Steel
Male
25.0 mm
PP
R 56,2363 - R 69,983 Request the lead time here
50.0 mm
M8
Zinc Plated Steel
Male
30.0 mm
PP
R 31,5089 - R 32,0818 Request the lead time here
25.0 mm
M8
Zinc Plated Steel
Male
16.0 mm
PA
R 22,3865 - R 56,7343 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
15.0 mm
PA
R 77,8408 - R 117,6643 18 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
Brass
Threaded Stud
60.0 mm
PA
  • of 6
Knurled Knob 39.5 mm M8 16.0 mm PP Black

10189115

Price Range
R 52,8373 - R 39,6974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    39.5 mm
  • Knob Height
    14.0 mm
  • Overall Height
    42.5 mm
Knurled Knob 50.0 mm M10 50.0 mm PP Black

10189184

Price Range
R 95,5399 - R 71,7806

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    83.0 mm
Knurled Knob 31.0 mm M5 20.0 mm PP Black

10189023

Price Range
R 45,4693 - R 39,1087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    44.0 mm
Knurled Knob 23.0 mm M6 40.0 mm PA Black

10159736

Price Range
R 46,1002 - R 33,4085

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    23.0 mm
  • Stem Height
    40.0 mm
  • Colour
    Black
Knurled Knob 31.0 mm M6 30.0 mm PP Black

10189078

Price Range
R 59,6595 - R 44,823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    54.0 mm
Knurled Knob 50.0 mm M8 50.0 mm PP Black

10189214

Price Range
R 74,1892 - R 72,4706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    83.0 mm
Knurled Knob 15.0 mm M4 25.0 mm PA Black

10159637

Price Range
R 23,7954 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Knob Diameter
    15.0 mm
  • Stem Height
    25.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M6 16.0 mm PA Black

10188828

Price Range
R 44,0816 - R 28,3383

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    32.0 mm
Handwheel 30.0 mm M6 50.0 mm PA Black

10333174

Price Range
R 88,6927 - R 46,5793

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 31.0 mm M5 10.0 mm PP Black

10189016

Price Range
R 64,1021 - R 57,997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    34.0 mm
Knurled Knob 39.5 mm M6 40.0 mm PP Black

10189108

Price Range
R 54,9974 - R 53,8516

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    39.5 mm
  • Knob Height
    14.0 mm
  • Overall Height
    66.5 mm
Knurled Knob 22.0 mm M6 15.0 mm PA Black

10260876

Price Range
R 44,007 - R 20,9557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 31.0 mm M6 20.0 mm PP Black

10189054

Price Range
R 53,9776 - R 40,5542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    44.0 mm
Knurled Knob 32.0 mm M10 30.0 mm PA Black

10188873

Price Range
R 38,1424 - R 30,5759

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    52.0 mm
Soft Touch Knob 54.0 mm M10 20.0 mm PA Black

10188958

Price Range
R 171,0981 - R 147,5154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Knob Diameter
    54.0 mm
  • Knob Height
    17.5 mm
  • Overall Height
    50.0 mm
Knurled Knob 31.0 mm M6 25.0 mm PP Black

10189061

Price Range
R 70,0762 - R 52,6493

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    49.0 mm
Knurled Knob 50.0 mm M8 30.0 mm PP Black

10189207

Price Range
R 69,983 - R 56,2363

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    63.0 mm
Knurled Knob 25.0 mm M8 16.0 mm PA Black

10188842

Price Range
R 32,0818 - R 31,5089

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    35.0 mm
Handwheel M6 15.0 mm Steel PA

10333136

Price Range
R 56,7343 - R 22,3865

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Handwheel 40.0 mm M8 60.0 mm PA Black

10333228

Price Range
R 117,6643 - R 77,8408

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black