Menu Search

Gear Levers - Ball Knob

In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
R 403,6009 - R 537,1928 Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
10640951 R 205,8203 - R 273,9469 Request the lead time here
10.0 mm
M8 x 1.25
111.0 mm
Steel
R 177,9488 - R 236,8499 Request the lead time here
10.0 mm
M8 x 1.25
91.0 mm
Steel
R 301,7627 - R 401,6461 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
R 283,539 - R 377,3904 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
R 273,3552 - R 363,8358 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
R 169,373 - R 225,4355 Request the lead time here
8.1 mm
M6 x 1.0
72.0 mm
Steel
R 233,1559 - R 310,3305 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
R 221,3641 - R 294,6356 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
R 175,8049 - R 233,9963 Request the lead time here
8.1 mm
M6 x 1.0
109.0 mm
Steel
R 172,5889 - R 229,7159 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
R 222,9721 - R 296,7758 Request the lead time here
12.0 mm
M10 x 1.5
114.0 mm
Steel
R 189,7406 - R 252,5448 Request the lead time here
10.0 mm
M8 x 1.25
136.0 mm
Steel
R 87,4564 - R 87,4564 Request the lead time here
12.0 mm
M10
125.0 mm
Steel
R 68,2896 - R 68,2896 Request the lead time here
10.0 mm
M8
80.0 mm
Steel
R 105,6246 - R 105,6246 Request the lead time here
14.0 mm
M12
125.0 mm
Steel
R 73,2045 - R 73,2045 Request the lead time here
10.0 mm
M8
125.0 mm
Steel
R 105,1318 - R 105,1318 Request the lead time here
10.0 mm
M8
100.0 mm
Stainless Steel
R 124,7914 - R 124,7914 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
R 67,7968 - R 67,7968 Request the lead time here
8.0 mm
M6
100.0 mm
Steel
  • of 2
Gear Lever 268.0 mm M14 x 2.0 16.0 mm Steel

10322284

Price Range
R 537,1928 - R 403,6009

Stock Levels
Request the lead time here
Attributes
Gear Lever 111.0 mm M8 x 1.25 10.0 mm Steel

10640951

Price Range
R 273,9469 - R 205,8203

Stock Levels
Request the lead time here
Attributes
Gear Lever 91.0 mm M8 x 1.25 10.0 mm Steel

10322086

Price Range
R 236,8499 - R 177,9488

Stock Levels
Request the lead time here
Attributes
Gear Lever 216.0 mm M12 x 1.75 14.0 mm Steel

10322277

Price Range
R 401,6461 - R 301,7627

Stock Levels
Request the lead time here
Attributes
Gear Lever 176.0 mm M12 x 1.75 14.0 mm Steel

10641767

Price Range
R 377,3904 - R 283,539

Stock Levels
Request the lead time here
Attributes
Gear Lever 141.0 mm M12 x 1.75 14.0 mm Steel

10322253

Price Range
R 363,8358 - R 273,3552

Stock Levels
Request the lead time here
Attributes
Gear Lever 72.0 mm M6 x 1.0 8.1 mm Steel

10322024

Price Range
R 225,4355 - R 169,373

Stock Levels
Request the lead time here
Attributes
Gear Lever 174.0 mm M10 x 1.5 12.0 mm Steel

10322246

Price Range
R 310,3305 - R 233,1559

Stock Levels
Request the lead time here
Attributes
Gear Lever 139.0 mm M10 x 1.5 12.0 mm Steel

10322239

Price Range
R 294,6356 - R 221,3641

Stock Levels
Request the lead time here
Attributes
Gear Lever 109.0 mm M6 x 1.0 8.1 mm Steel

10322031

Price Range
R 233,9963 - R 175,8049

Stock Levels
Request the lead time here
Attributes
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

10322260

Price Range
R 229,7159 - R 172,5889

Stock Levels
Request the lead time here
Attributes
Gear Lever 114.0 mm M10 x 1.5 12.0 mm Steel

10322222

Price Range
R 296,7758 - R 222,9721

Stock Levels
Request the lead time here
Attributes
Gear Lever 136.0 mm M8 x 1.25 10.0 mm Steel

10322215

Price Range
R 252,5448 - R 189,7406

Stock Levels
Request the lead time here
Attributes
Gear Lever 125.0 mm M10 12.0 mm Steel

10498798

Price Range
R 87,4564 - R 87,4564

Stock Levels
Request the lead time here
Attributes
Gear Lever 80.0 mm M8 10.0 mm Steel

10498712

Price Range
R 68,2896 - R 68,2896

Stock Levels
Request the lead time here
Attributes
Gear Lever 125.0 mm M12 14.0 mm Steel

10498873

Price Range
R 105,6246 - R 105,6246

Stock Levels
Request the lead time here
Attributes
Gear Lever 125.0 mm M8 10.0 mm Steel

10498675

Price Range
R 73,2045 - R 73,2045

Stock Levels
Request the lead time here
Attributes
Gear Lever 100.0 mm M8 10.0 mm Stainless Steel

10498620

Price Range
R 105,1318 - R 105,1318

Stock Levels
Request the lead time here
Attributes
Gear Lever 125.0 mm M10 12.0 mm Stainless Steel

10498781

Price Range
R 124,7914 - R 124,7914

Stock Levels
Request the lead time here
Attributes
Gear Lever 100.0 mm M6 8.0 mm Steel

10498958

Price Range
R 67,7968 - R 67,7968

Stock Levels
Request the lead time here
Attributes