Menu Search

Gear Levers - Ball Knob

In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
R 222,9721 - R 296,7758 Request the lead time here
12.0 mm
M10 x 1.5
114.0 mm
Steel
R 221,3641 - R 294,6356 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
R 172,5889 - R 229,7159 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
R 273,3552 - R 363,8358 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
R 175,8049 - R 233,9963 Request the lead time here
8.1 mm
M6 x 1.0
109.0 mm
Steel
R 169,373 - R 225,4355 Request the lead time here
8.1 mm
M6 x 1.0
72.0 mm
Steel
R 177,9488 - R 236,8499 Request the lead time here
10.0 mm
M8 x 1.25
91.0 mm
Steel
R 283,539 - R 377,3904 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
10640951 R 205,8203 - R 273,9469 Request the lead time here
10.0 mm
M8 x 1.25
111.0 mm
Steel
R 301,7627 - R 401,6461 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
R 233,1559 - R 310,3305 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
R 189,7406 - R 252,5448 Request the lead time here
10.0 mm
M8 x 1.25
136.0 mm
Steel
R 403,6009 - R 537,1928 Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
R 163,6047 - R 163,6047 Request the lead time here
14.0 mm
M12
125.0 mm
Stainless Steel
R 67,7968 - R 67,7968 Request the lead time here
8.0 mm
M6
100.0 mm
Steel
R 92,8511 - R 92,8511 Request the lead time here
8.0 mm
M6
100.0 mm
Stainless Steel
R 100,7097 - R 100,7097 Request the lead time here
10.0 mm
M8
80.0 mm
Stainless Steel
R 85,978 - R 85,978 Request the lead time here
12.0 mm
M10
100.0 mm
Steel
R 307,4298 - R 307,4298 Request the lead time here
12.0 mm
M10
160.0 mm
Stainless Steel
R 110,5395 - R 110,5395 Request the lead time here
10.0 mm
M8
125.0 mm
Stainless Steel
  • of 2
Gear Lever 114.0 mm M10 x 1.5 12.0 mm Steel

10322222

Price Range
R 296,7758 - R 222,9721

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 139.0 mm M10 x 1.5 12.0 mm Steel

10322239

Price Range
R 294,6356 - R 221,3641

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

10322260

Price Range
R 229,7159 - R 172,5889

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 141.0 mm M12 x 1.75 14.0 mm Steel

10322253

Price Range
R 363,8358 - R 273,3552

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 109.0 mm M6 x 1.0 8.1 mm Steel

10322031

Price Range
R 233,9963 - R 175,8049

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 72.0 mm M6 x 1.0 8.1 mm Steel

10322024

Price Range
R 225,4355 - R 169,373

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 91.0 mm M8 x 1.25 10.0 mm Steel

10322086

Price Range
R 236,8499 - R 177,9488

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 176.0 mm M12 x 1.75 14.0 mm Steel

10641767

Price Range
R 377,3904 - R 283,539

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 111.0 mm M8 x 1.25 10.0 mm Steel

10640951

Price Range
R 273,9469 - R 205,8203

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 216.0 mm M12 x 1.75 14.0 mm Steel

10322277

Price Range
R 401,6461 - R 301,7627

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 174.0 mm M10 x 1.5 12.0 mm Steel

10322246

Price Range
R 310,3305 - R 233,1559

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 136.0 mm M8 x 1.25 10.0 mm Steel

10322215

Price Range
R 252,5448 - R 189,7406

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 268.0 mm M14 x 2.0 16.0 mm Steel

10322284

Price Range
R 537,1928 - R 403,6009

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M12 14.0 mm Stainless Steel

10498866

Price Range
R 163,6047 - R 163,6047

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Steel

10498958

Price Range
R 67,7968 - R 67,7968

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M6 8.0 mm Stainless Steel

10498941

Price Range
R 92,8511 - R 92,8511

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 80.0 mm M8 10.0 mm Stainless Steel

10498705

Price Range
R 100,7097 - R 100,7097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 100.0 mm M10 12.0 mm Steel

10498750

Price Range
R 85,978 - R 85,978

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 160.0 mm M10 12.0 mm Stainless Steel

10498828

Price Range
R 307,4298 - R 307,4298

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever 125.0 mm M8 10.0 mm Stainless Steel

10498668

Price Range
R 110,5395 - R 110,5395

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Handle Style
    Ball Knob