Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| R 14,2016 - R 15,7695 | 100 In stock - Delivery conditions may apply, visit our FAQs | 
M8
 | 
0.984 in
 
25.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 23,2774 - R 25,8855 | Request the lead time here | 
M10
 | 
0.591 in
 
15.0 mm
 | 
1.496 in
 
38.0 mm
 | ||
| R 21,815 - R 24,2272 | Request the lead time here | 
M10
 | 
1.496 in
 
38.0 mm
 | 
1.26 in
 
32.0 mm
 | ||
| R 22,1165 - R 22,1165 | Request the lead time here | 
M10
 | 
1.496 in
 
38.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 26,4132 - R 26,4132 | Request the lead time here | 
M10
 | 
1.496 in
 
38.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 25,6895 - R 25,6895 | Request the lead time here | 
M10
 | 
0.591 in
 
15.0 mm
 | 
1.26 in
 
32.0 mm
 | ||
| R 28,5389 - R 30,0164 | Request the lead time here | 
M10
 | 
1.969 in
 
50.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 25,0865 - R 27,8605 | 120 In stock - Delivery conditions may apply, visit our FAQs | 
M10
 | 
1.969 in
 
50.0 mm
 | 
1.26 in
 
32.0 mm
 | ||
| R 28,0565 - R 28,0565 | Request the lead time here | 
M10
 | 
1.969 in
 
50.0 mm
 | 
1.496 in
 
38.0 mm
 | ||
| R 25,7499 - R 25,7499 | Request the lead time here | 
M10
 | 
1.969 in
 
50.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 21,9959 - R 24,4382 | 1000 In stock - Delivery conditions may apply, visit our FAQs | 
M10
 | 
1.496 in
 
38.0 mm
 | 
1.496 in
 
38.0 mm
 | ||
| R 32,5642 - R 96,0651 | 500 In stock - Delivery conditions may apply, visit our FAQs | 
M6
 | 
0.984 in
 
25.0 mm
 | 
1.28 in
 
32.5 mm
 | ||
| R 31,9461 - R 94,4088 | 750 In stock - Delivery conditions may apply, visit our FAQs | 
M6
 | 
0.984 in
 
25.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 27,8454 - R 27,8454 | Request the lead time here | 
M10
 | 
0.591 in
 
15.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 18,9958 - R 18,9958 | Request the lead time here | 
M8
 | 
0.472 in
 
12.0 mm
 | 
1.496 in
 
38.0 mm
 | ||
| R 20,6843 - R 20,6843 | Request the lead time here | 
M8
 | 
0.472 in
 
12.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 19,2521 - R 19,2521 | 33 In stock - Delivery conditions may apply, visit our FAQs | 
M8
 | 
0.984 in
 
25.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 15,4981 - R 17,2168 | 200 In stock - Delivery conditions may apply, visit our FAQs | 
M8
 | 
0.472 in
 
12.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 15,7695 - R 17,5485 | Request the lead time here | 
M8
 | 
0.984 in
 
25.0 mm
 | 
1.496 in
 
38.0 mm
 | ||
| R 15,6188 - R 17,3374 | 74 In stock - Delivery conditions may apply, visit our FAQs | 
M8
 | 
0.984 in
 
25.0 mm
 | 
1.26 in
 
32.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue