Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
R 1,7209 - R 2,7307 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
R 0,7795 - R 0,9432 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5409 - R 1,9025 | Request the lead time here |
#8;#10
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 1,5628 - R 1,719 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
R 0,8205 - R 0,9929 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 1,8541 - R 2,2435 | Request the lead time here |
#8;#10
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 1,7446 - R 2,1109 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
R 2,0955 - R 3,2245 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5613 - R 1,9274 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5207 - R 1,8774 | Request the lead time here |
#8;#10
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 1,6051 - R 1,9816 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 1,7778 - R 2,1512 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5242 - R 1,8817 | Request the lead time here |
#8;#10
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 2,1612 - R 2,6682 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 2,2734 - R 2,7508 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 1,6484 - R 2,0352 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
R 1,022 - R 1,2366 | Request the lead time here |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
R 4,6865 - R 5,7859 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
R 0,7529 - R 0,9296 | Request the lead time here |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
0.126 in
3.2 mm
|
||
R 1,7377 - R 1,9115 | Request the lead time here |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
0.165 in
4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue