Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
R 1,7209 - R 2,7307 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
R 3,4064 - R 4,2055 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
0.11 in
2.8 mm
|
||
R 3,0659 - R 3,3725 | Request the lead time here |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
R 1,3945 - R 1,9068 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
R 1,8575 - R 2,0433 | Request the lead time here |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
R 2,087 - R 2,5767 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
0.15 in
3.8 mm
|
||
R 0,9467 - R 1,2975 | Request the lead time here |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
R 2,9139 - R 3,8852 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
0.134 in
3.4 mm
|
||
R 1,0171 - R 2,3727 | Request the lead time here |
#10
|
0.063 in
1.6 mm
|
0.567 in
14.4 mm
|
0.157 in
4.0 mm
|
||
R 1,4875 - R 1,7999 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
R 1,5613 - R 1,9274 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
R 1,6484 - R 2,0352 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5242 - R 1,8817 | Request the lead time here |
#8;#10
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 1,5628 - R 1,719 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
R 1,6051 - R 1,9816 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 2,1612 - R 2,6682 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 2,2734 - R 2,7508 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 1,7778 - R 2,1512 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 2,0955 - R 3,2245 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5207 - R 1,8774 | Request the lead time here |
#8;#10
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue