Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| R 4,7803 - R 5,9016 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
| R 1,8606 - R 5,8003 | Request the lead time here |
#10
|
0.709 in
18.0 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
| R 0,7679 - R 0,9482 | Request the lead time here |
#8
|
0.043 in
1.1 mm
|
0.661 in
16.8 mm
|
0.126 in
3.2 mm
|
||
| R 1,1011 - R 1,4719 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| R 1,832 - R 2,2619 | Request the lead time here |
#8;#10
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.11 in
2.8 mm
|
||
| R 0,9383 - R 1,2511 | Request the lead time here |
#4
|
0.374 in
9.5 mm
|
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
||
| R 2,0801 - R 2,2882 | Request the lead time here |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
0.11 in
2.8 mm
|
||
| R 2,9412 - R 3,2354 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| R 1,3176 - R 1,755 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
| R 1,3255 - R 1,8184 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| R 2,205 - R 3,5107 | 300 In stock - Delivery conditions may apply, visit our FAQs |
4.8
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
||
| R 1,3984 - R 2,205 | 98 In stock - Delivery conditions may apply, visit our FAQs |
3.5
|
0.055 in
1.4 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,1489 - R 1,8133 | Request the lead time here |
2.9
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||
| R 1,7553 - R 2,7853 | 19750 In stock - Delivery conditions may apply, visit our FAQs |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| R 1,8823 - R 2,5051 | Request the lead time here |
#12
|
0.13 in
3.3 mm
|
0.535 in
13.6 mm
|
0.126 in
3.2 mm
|
||
| R 1,9181 - R 2,3209 | Request the lead time here |
|
0.311 in
7.9 mm
|
0.496 in
12.6 mm
|
0.169 in
4.3 mm
|
||
| R 0,9657 - R 1,3235 | Request the lead time here |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.161 in
4.1 mm
|
||
| R 2,1287 - R 2,6283 | Request the lead time here |
#6
|
0.72 in
18.3 mm
|
0.5 in
12.7 mm
|
0.15 in
3.8 mm
|
||
| R 1,8947 - R 2,0842 | Request the lead time here |
#10
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
| R 3,4745 - R 4,2896 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
0.11 in
2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue