Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
R 0,8205 - R 0,9929 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
R 1,5628 - R 1,719 | Request the lead time here |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
R 1,8541 - R 2,2435 | Request the lead time here |
#8;#10
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
R 4,6865 - R 5,7859 | Request the lead time here |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
||
R 1,022 - R 1,2366 | Request the lead time here |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue