Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Panel Thickness Overall Width View
R 29,1712 - R 57,2507 Request the lead time here
6.4 mm
R 796,4661 - R 884,9795 Request the lead time here
5.60 mm
R 763,0199 - R 847,7811 Request the lead time here
3.8 mm
R 2 251,6721 - R 2 251,6721 Request the lead time here
R 31,7239 - R 62,233 Request the lead time here
2.4 mm
R 64,3741 - R 110,4646 Request the lead time here
8.0 mm
R 12 010,8127 - R 12 010,8127 Request the lead time here
3.6 mm
R 3 368,1042 - R 3 368,1042 Request the lead time here
R 8,719 - R 14,947 Request the lead time here
8.3 mm
R 5 771,6346 - R 5 771,6346 Request the lead time here
R 2 301,4079 - R 2 301,4079 Request the lead time here
R 42,6112 - R 83,5771 Request the lead time here
4.4 mm
R 25 988,0868 - R 25 988,0868 Request the lead time here
5.8 mm
R 4,9054 - R 9,6417 Request the lead time here
5.6 mm
R 2 105,9743 - R 2 543,9738 Request the lead time here
R 27,1721 - R 53,314 Request the lead time here
5.0 mm
R 899,4344 - R 999,3886 Request the lead time here
2.2 mm
R 1 947,0163 - R 1 947,0163 Request the lead time here
R 40,1969 - R 78,8562 Request the lead time here
4.4 mm
R 40,1969 - R 78,8562 Request the lead time here
4.4 mm
  • of 5
Grommet Strip 4.8 mm PE Natural

10021712

Price Range
R 57,2507 - R 29,1712

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    6.4 mm
  • Overall Width
    6.4 mm
Grommet Strip 3.3 mm 3.3 mm 4.0 mm PE Natural

10268292

Price Range
R 884,9795 - R 796,4661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    3.3 mm
  • Overall Length
    5.6 mm
Grommet Strip 1.4 mm 1.4 mm 4.0 mm PE Natural

10268278

Price Range
R 847,7811 - R 763,0199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    0.4 mm
  • Overall Length
    3.8 mm
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm Nylon 6

10172018

Price Range
R 2 251,6721 - R 2 251,6721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 3.2 mm PA Natural

10026533

Price Range
R 62,233 - R 31,7239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.4 mm
  • Overall Length
    2.4 mm
  • Overall Width
    2.4 mm
Grommet Strip 4.8 mm PA Natural

10026588

Price Range
R 110,4646 - R 64,3741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    8.0 mm
  • Overall Width
    8.0 mm
Grommet Strip 5.0 mm Stainless Steel Black

10160602

Price Range
R 12 010,8127 - R 12 010,8127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 14.3 mm PS White

10152751

Price Range
R 3 368,1042 - R 3 368,1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Type
    2
  • Inside Width
    3.6 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Grommet Strip 5.9 mm Nylon 6/6 Natural

10160695

Price Range
R 14,947 - R 8,719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.1 mm
  • Inside Width
    5.0 mm
  • Overall Length
    320.5 mm
  • Overall Width
    8.3 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm Nylon 6

10172001

Price Range
R 5 771,6346 - R 5 771,6346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172100

Price Range
R 2 301,4079 - R 2 301,4079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 4.4 mm PA Natural

10026557

Price Range
R 83,5771 - R 42,6112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 5.8 mm Stainless Steel Black

10160572

Price Range
R 25 988,0868 - R 25 988,0868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Width
    5.8 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160688

Price Range
R 9,6417 - R 4,9054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    3.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    5.6 mm
Grommet Strip 9.5 mm Nylon 6 Grey

10153840

Price Range
R 2 543,9738 - R 2 105,9743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    3.2 mm
  • Full Material
    Polyamide 6
  • Roll Length
    1.2 m
  • Commodity Code
    3926909790
Grommet Strip 4.4 mm PE Natural

10026618

Price Range
R 53,314 - R 27,1721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    5.0 mm
  • Overall Width
    5.0 mm
Grommet Strip 0.9 mm 1.8 mm 2.4 mm PE Natural

10268261

Price Range
R 999,3886 - R 899,4344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    1.8 mm
  • Inside Width
    0.9 mm
  • Overall Length
    2.2 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

10163276

Price Range
R 1 947,0163 - R 1 947,0163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 4.4 mm PA Natural

10019689

Price Range
R 78,8562 - R 40,1969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.4 mm PA Natural

10019672

Price Range
R 78,8562 - R 40,1969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm