Menu Search

Hardened Shaft 50.0 5550.0 1.5 Stainless Steel

Ø50 Hardened Stainless Shaft provides high strength and durability and is suitable for demanding applications requiring resistance to corrosion, wear and harsh conditions. It offers smooth and precise rotational motion when used with linear ball bushing. Made of stainless steel.
Essentra Part Number:

20306076

Manufacturer Part Number:

20306076

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 51 542,9607
10 + R 46 388,5835
Standard pack: 1

Order in multiple of 1

Total price:

R 51 542,96

1 x R 51 542,9607

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 50.0
l1 5550.0
Depth of hardness min 1.5
Material Stainless Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us