Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 6 192,3084 - R 6 880,3859 Request the lead time here
0.9
25.0
3000.0
R 11 938,7157 - R 13 265,2396 Request the lead time here
0.9
25.0
4400.0
R 9 287,2904 - R 10 319,0989 Request the lead time here
0.9
25.0
3400.0
R 8 424,2385 - R 9 360,3101 Request the lead time here
0.9
25.0
3050.0
R 10 613,003 - R 11 792,2706 Request the lead time here
0.9
25.0
3900.0
R 9 950,3495 - R 11 055,989 Request the lead time here
0.9
25.0
3650.0
R 2 650,0054 - R 2 944,5181 Request the lead time here
0.9
25.0
1150.0
R 9 816,683 - R 10 907,3128 Request the lead time here
0.9
25.0
3600.0
R 5 342,20 - R 5 935,6876 Request the lead time here
0.9
25.0
2450.0
R 3 357,0792 - R 3 730,088 Request the lead time here
0.9
25.0
1500.0
R 10 214,843 - R 11 349,8932 Request the lead time here
0.9
25.0
3750.0
R 9 226,2378 - R 10 251,3528 Request the lead time here
0.9
25.0
3350.0
R 11 010,3517 - R 12 233,634 Request the lead time here
0.9
25.0
4050.0
R 13 927,4874 - R 15 474,8959 Request the lead time here
0.9
25.0
5150.0
R 10 877,6993 - R 12 086,3776 Request the lead time here
0.9
25.0
4000.0
R 13 661,5741 - R 15 179,5719 Request the lead time here
0.9
25.0
5050.0
R 11 275,8593 - R 12 528,7551 Request the lead time here
0.9
25.0
4150.0
R 9 551,9867 - R 10 613,4087 Request the lead time here
0.9
25.0
3500.0
R 13 264,6311 - R 14 738,4114 Request the lead time here
0.9
25.0
4900.0
R 708,0879 - R 786,7869 Request the lead time here
1.5
30.0
200.0
  • of 62
Hardened Shaft 25.0 3000.0 0.9 Stainless Steel

20302009

Price Range
R 6 880,3859 - R 6 192,3084

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3000.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4400.0 0.9 Stainless Steel

20302283

Price Range
R 13 265,2396 - R 11 938,7157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3400.0 0.9 Stainless Steel

20302085

Price Range
R 10 319,0989 - R 9 287,2904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3050.0 0.9 Stainless Steel

20302016

Price Range
R 9 360,3101 - R 8 424,2385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3900.0 0.9 Stainless Steel

20302184

Price Range
R 11 792,2706 - R 10 613,003

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3650.0 0.9 Stainless Steel

20302139

Price Range
R 11 055,989 - R 9 950,3495

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1150.0 0.9 Stainless Steel

20301637

Price Range
R 2 944,5181 - R 2 650,0054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3600.0 0.9 Stainless Steel

20302122

Price Range
R 10 907,3128 - R 9 816,683

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3600.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2450.0 0.9 Stainless Steel

20301897

Price Range
R 5 935,6876 - R 5 342,20

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1500.0 0.9 Stainless Steel

20301705

Price Range
R 3 730,088 - R 3 357,0792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3750.0 0.9 Stainless Steel

20302153

Price Range
R 11 349,8932 - R 10 214,843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3350.0 0.9 Stainless Steel

20302078

Price Range
R 10 251,3528 - R 9 226,2378

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4050.0 0.9 Stainless Steel

20302214

Price Range
R 12 233,634 - R 11 010,3517

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 5150.0 0.9 Stainless Steel

20302436

Price Range
R 15 474,8959 - R 13 927,4874

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4000.0 0.9 Stainless Steel

20302207

Price Range
R 12 086,3776 - R 10 877,6993

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4000.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 5050.0 0.9 Stainless Steel

20302412

Price Range
R 15 179,5719 - R 13 661,5741

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4150.0 0.9 Stainless Steel

20302238

Price Range
R 12 528,7551 - R 11 275,8593

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3500.0 0.9 Stainless Steel

20302108

Price Range
R 10 613,4087 - R 9 551,9867

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4900.0 0.9 Stainless Steel

20302382

Price Range
R 14 738,4114 - R 13 264,6311

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 200.0 1.5 Stainless Steel

20302634

Price Range
R 786,7869 - R 708,0879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    200.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900