Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 2 339,2662 - R 2 599,0945 Request the lead time here
0.4
10.0
2700.0
R 1 557,1444 - R 1 730,1605 Request the lead time here
0.4
10.0
1700.0
R 1 295,8963 - R 1 439,9073 Request the lead time here
0.4
10.0
1350.0
R 210,54 - R 233,8658 Request the lead time here
0.4
10.0
100.0
R 1 901,7567 - R 2 113,108 Request the lead time here
0.4
10.0
2100.0
R 1 154,1164 - R 1 282,3065 Request the lead time here
0.4
10.0
1150.0
R 1 518,2006 - R 1 686,9572 Request the lead time here
0.4
10.0
1650.0
R 1 189,2064 - R 1 321,2503 Request the lead time here
0.4
10.0
1200.0
R 1 114,1584 - R 1 237,8862 Request the lead time here
0.4
10.0
1100.0
R 2 440,0739 - R 2 711,2608 Request the lead time here
0.4
10.0
2850.0
R 3 693,781 - R 4 104,111 Request the lead time here
0.4
10.0
3500.0
R 4 064,9643 - R 4 516,6721 Request the lead time here
0.4
10.0
3900.0
R 4 259,8863 - R 4 733,2971 Request the lead time here
0.4
10.0
4100.0
R 5 689,2463 - R 6 321,4749 Request the lead time here
0.4
8.0
5600.0
R 6 045,8256 - R 6 717,6066 Request the lead time here
0.4
8.0
6000.0
R 725,3287 - R 805,8532 Request the lead time here
0.4
10.0
750.0
R 1 626,5131 - R 1 807,2368 Request the lead time here
0.4
10.0
1800.0
R 2 797,4678 - R 3 108,2975 Request the lead time here
0.4
10.0
3000.0
R 2 262,3927 - R 2 513,7021 Request the lead time here
0.4
10.0
2600.0
R 2 301,1337 - R 2 556,9054 Request the lead time here
0.4
10.0
2650.0
  • of 62
Hardened Shaft 10.0 2700.0 0.4 Stainless Steel

20297183

Price Range
R 2 599,0945 - R 2 339,2662

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1700.0 0.4 Stainless Steel

20296988

Price Range
R 1 730,1605 - R 1 557,1444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1350.0 0.4 Stainless Steel

20296919

Price Range
R 1 439,9073 - R 1 295,8963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 100.0 0.4 Stainless Steel

20296667

Price Range
R 233,8658 - R 210,54

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2100.0 0.4 Stainless Steel

20297060

Price Range
R 2 113,108 - R 1 901,7567

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1150.0 0.4 Stainless Steel

20296872

Price Range
R 1 282,3065 - R 1 154,1164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1650.0 0.4 Stainless Steel

20296971

Price Range
R 1 686,9572 - R 1 518,2006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1200.0 0.4 Stainless Steel

20296889

Price Range
R 1 321,2503 - R 1 189,2064

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1100.0 0.4 Stainless Steel

20296865

Price Range
R 1 237,8862 - R 1 114,1584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2850.0 0.4 Stainless Steel

20297213

Price Range
R 2 711,2608 - R 2 440,0739

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 3500.0 0.4 Stainless Steel

20297343

Price Range
R 4 104,111 - R 3 693,781

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 3900.0 0.4 Stainless Steel

20297428

Price Range
R 4 516,6721 - R 4 064,9643

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 4100.0 0.4 Stainless Steel

20297466

Price Range
R 4 733,2971 - R 4 259,8863

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 5600.0 0.4 Stainless Steel

20296575

Price Range
R 6 321,4749 - R 5 689,2463

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 8.0 6000.0 0.4 Stainless Steel

20296650

Price Range
R 6 717,6066 - R 6 045,8256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 750.0 0.4 Stainless Steel

20296797

Price Range
R 805,8532 - R 725,3287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 1800.0 0.4 Stainless Steel

20297008

Price Range
R 1 807,2368 - R 1 626,5131

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 3000.0 0.4 Stainless Steel

20297244

Price Range
R 3 108,2975 - R 2 797,4678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2600.0 0.4 Stainless Steel

20297169

Price Range
R 2 513,7021 - R 2 262,3927

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 10.0 2650.0 0.4 Stainless Steel

20297176

Price Range
R 2 556,9054 - R 2 301,1337

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900