Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 2 868,8616 - R 3 187,7142 Request the lead time here
1.5
30.0
950.0
R 11 593,6977 - R 12 881,8864 Request the lead time here
1.5
30.0
3050.0
R 12 806,8384 - R 14 229,7077 Request the lead time here
0.9
20.0
5900.0
R 2 438,2484 - R 2 709,2325 Request the lead time here
0.9
25.0
1050.0
R 5 548,6834 - R 6 165,2939 Request the lead time here
0.9
25.0
2550.0
R 9 226,2378 - R 10 251,3528 Request the lead time here
0.9
25.0
3350.0
R 9 950,3495 - R 11 055,989 Request the lead time here
0.9
25.0
3650.0
R 11 275,8593 - R 12 528,7551 Request the lead time here
0.9
25.0
4150.0
R 1 593,6542 - R 1 770,7269 Request the lead time here
0.9
25.0
700.0
R 12 913,5282 - R 14 348,3647 Request the lead time here
0.9
20.0
5950.0
R 11 957,3762 - R 13 285,9285 Request the lead time here
0.9
20.0
5500.0
R 2 115,9477 - R 2 351,0305 Request the lead time here
0.9
25.0
950.0
R 5 238,9583 - R 5 821,0873 Request the lead time here
0.9
20.0
3000.0
R 11 532,4423 - R 12 813,7347 Request the lead time here
0.9
20.0
5300.0
R 10 682,7774 - R 11 869,7526 Request the lead time here
0.9
20.0
4900.0
R 8 291,3833 - R 9 212,6481 Request the lead time here
0.9
20.0
3750.0
R 4 824,5717 - R 5 360,6578 Request the lead time here
0.9
20.0
2750.0
R 10 363,722 - R 11 515,2016 Request the lead time here
0.9
20.0
4750.0
R 9 195,0016 - R 10 216,6685 Request the lead time here
0.9
20.0
4200.0
R 11 851,4977 - R 13 168,2857 Request the lead time here
0.9
20.0
5450.0
  • of 62
Hardened Shaft 30.0 950.0 1.5 Stainless Steel

20302788

Price Range
R 3 187,7142 - R 2 868,8616

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 30.0 3050.0 1.5 Stainless Steel

20303204

Price Range
R 12 881,8864 - R 11 593,6977

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5900.0 0.9 Stainless Steel

20301392

Price Range
R 14 229,7077 - R 12 806,8384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1050.0 0.9 Stainless Steel

20301613

Price Range
R 2 709,2325 - R 2 438,2484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2550.0 0.9 Stainless Steel

20301910

Price Range
R 6 165,2939 - R 5 548,6834

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3350.0 0.9 Stainless Steel

20302078

Price Range
R 10 251,3528 - R 9 226,2378

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3350.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3650.0 0.9 Stainless Steel

20302139

Price Range
R 11 055,989 - R 9 950,3495

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4150.0 0.9 Stainless Steel

20302238

Price Range
R 12 528,7551 - R 11 275,8593

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 700.0 0.9 Stainless Steel

20301545

Price Range
R 1 770,7269 - R 1 593,6542

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5950.0 0.9 Stainless Steel

20301408

Price Range
R 14 348,3647 - R 12 913,5282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5500.0 0.9 Stainless Steel

20301316

Price Range
R 13 285,9285 - R 11 957,3762

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 950.0 0.9 Stainless Steel

20301590

Price Range
R 2 351,0305 - R 2 115,9477

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    950.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3000.0 0.9 Stainless Steel

20300814

Price Range
R 5 821,0873 - R 5 238,9583

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3000.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5300.0 0.9 Stainless Steel

20301279

Price Range
R 12 813,7347 - R 11 532,4423

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5300.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 4900.0 0.9 Stainless Steel

20301194

Price Range
R 11 869,7526 - R 10 682,7774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4900.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 3750.0 0.9 Stainless Steel

20300968

Price Range
R 9 212,6481 - R 8 291,3833

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 2750.0 0.9 Stainless Steel

20300760

Price Range
R 5 360,6578 - R 4 824,5717

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 4750.0 0.9 Stainless Steel

20301163

Price Range
R 11 515,2016 - R 10 363,722

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 4200.0 0.9 Stainless Steel

20301057

Price Range
R 10 216,6685 - R 9 195,0016

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    4200.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5450.0 0.9 Stainless Steel

20301309

Price Range
R 13 168,2857 - R 11 851,4977

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900