Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 230 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 l1 View
R 984,3457 - R 1 093,6724 Request the lead time here
0.9
20.0
500.0
R 825,7307 - R 917,411 Request the lead time here
0.9
20.0
400.0
R 906,6609 - R 1 007,4686 Request the lead time here
0.9
20.0
450.0
R 2 828,9036 - R 3 143,2939 Request the lead time here
0.9
20.0
1550.0
R 3 141,0627 - R 3 490,1373 Request the lead time here
0.9
20.0
1750.0
R 442,1747 - R 491,2601 Request the lead time here
0.9
25.0
150.0
R 3 148,1618 - R 3 497,8449 Request the lead time here
0.9
25.0
1400.0
R 5 859,6255 - R 6 510,7175 Request the lead time here
0.9
25.0
2700.0
R 12 382,1073 - R 13 757,9195 Request the lead time here
0.9
20.0
5700.0
R 5 342,20 - R 5 935,6876 Request the lead time here
0.9
25.0
2450.0
R 12 489,00 - R 13 876,5765 Request the lead time here
0.9
20.0
5750.0
R 3 775,3196 - R 4 194,7771 Request the lead time here
0.9
25.0
1700.0
R 2 650,0054 - R 2 944,5181 Request the lead time here
0.9
25.0
1150.0
R 8 424,2385 - R 9 360,3101 Request the lead time here
0.9
25.0
3050.0
R 6 169,3506 - R 6 854,9241 Request the lead time here
0.9
25.0
2850.0
R 8 557,7022 - R 9 508,5805 Request the lead time here
0.9
25.0
3100.0
R 340,9613 - R 378,8909 Request the lead time here
0.9
25.0
100.0
R 12 601,572 - R 14 001,7241 Request the lead time here
0.9
25.0
4650.0
R 1 191,2347 - R 1 323,4815 Request the lead time here
0.9
25.0
500.0
R 8 692,3829 - R 9 658,2709 Request the lead time here
0.9
25.0
3150.0
  • of 62
Hardened Shaft 20.0 500.0 0.9 Stainless Steel

20300319

Price Range
R 1 093,6724 - R 984,3457

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 400.0 0.9 Stainless Steel

20300296

Price Range
R 917,411 - R 825,7307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 450.0 0.9 Stainless Steel

20300302

Price Range
R 1 007,4686 - R 906,6609

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1550.0 0.9 Stainless Steel

20300524

Price Range
R 3 143,2939 - R 2 828,9036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1550.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 1750.0 0.9 Stainless Steel

20300562

Price Range
R 3 490,1373 - R 3 141,0627

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 150.0 0.9 Stainless Steel

20301439

Price Range
R 491,2601 - R 442,1747

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1400.0 0.9 Stainless Steel

20301682

Price Range
R 3 497,8449 - R 3 148,1618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2700.0 0.9 Stainless Steel

20301941

Price Range
R 6 510,7175 - R 5 859,6255

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5700.0 0.9 Stainless Steel

20301354

Price Range
R 13 757,9195 - R 12 382,1073

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2450.0 0.9 Stainless Steel

20301897

Price Range
R 5 935,6876 - R 5 342,20

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2450.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 20.0 5750.0 0.9 Stainless Steel

20301361

Price Range
R 13 876,5765 - R 12 489,00

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5750.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1700.0 0.9 Stainless Steel

20301743

Price Range
R 4 194,7771 - R 3 775,3196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1700.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 1150.0 0.9 Stainless Steel

20301637

Price Range
R 2 944,5181 - R 2 650,0054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3050.0 0.9 Stainless Steel

20302016

Price Range
R 9 360,3101 - R 8 424,2385

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3050.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 2850.0 0.9 Stainless Steel

20301972

Price Range
R 6 854,9241 - R 6 169,3506

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2850.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3100.0 0.9 Stainless Steel

20302023

Price Range
R 9 508,5805 - R 8 557,7022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 100.0 0.9 Stainless Steel

20301422

Price Range
R 378,8909 - R 340,9613

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    100.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 4650.0 0.9 Stainless Steel

20302337

Price Range
R 14 001,7241 - R 12 601,572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4650.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 500.0 0.9 Stainless Steel

20301507

Price Range
R 1 323,4815 - R 1 191,2347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    500.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft 25.0 3150.0 0.9 Stainless Steel

20302030

Price Range
R 9 658,2709 - R 8 692,3829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3150.0
  • Depth of hardness min
    0.9
  • Material
    Stainless Steel
  • Commodity Code
    7222202900