Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | h | d1 | View | |
---|---|---|---|---|---|---|---|
R 31,2375 - R 65,6996 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
3.248 in
82.5 mm
|
||
R 7,4475 - R 17,4463 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
R 8,7742 - R 20,5932 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
10076927 | R 8,533 - R 21,0349 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
|
R 1,5829 - R 3,7156 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
||
R 31,8104 - R 73,9811 | Request the lead time here |
Black
|
LDPE - PIR
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
||
R 26,2775 - R 61,2829 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
R 14,5936 - R 34,23 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
2.126 in
54.0 mm
|
||
R 2,3518 - R 6,0178 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
||
R 14,1111 - R 33,1258 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.957 in
24.3 mm
|
2 in
50.8 mm
|
||
R 23,4884 - R 55,0442 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
R 3,4071 - R 7,8397 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
||
R 7,7038 - R 18,164 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.976 in
24.8 mm
|
1.315 in
33.4 mm
|
||
R 14,1564 - R 40,9656 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
R 13,885 - R 30,7518 | Request the lead time here |
Black
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.902 in
48.3 mm
|
||
R 9,8597 - R 22,9672 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
R 18,7998 - R 35,9415 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
R 3,0755 - R 8,6127 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.866 in
22.0 mm
|
1 in
25.4 mm
|
||
R 9,528 - R 22,6912 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
R 10,1612 - R 22,4704 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue